MSW1000A - Non Threaded Spacer - Plastic
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Non Threaded Spacer
Non Threaded Spacer - Plastic
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11040000/p160160/msw1000a.prj},{NB=MSW1160A},{PN=MSW1160A},{AMERSID=1065510},{APACID=-},{EMEAID=-},{MAT=Nylon},{COLOR=Natural},{A=0.252},{AM=6.40},{B=0.500},{BM=12.70},{C=0.500},{CM=12.70},{SS=M6},{PQ=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter mm
[mm]
B
B Outside Diameter Inch
[Inch]
BM
B Outside Diameter mm
[mm]
C
C Length Inch
[Inch]
CM
C Length mm
[mm]
SS
Screw Size
[mm]
PQ
Pack Quantity
ⁿ/ₐ
MSW1000A
MSW1000A
1065497
-
-
Nylon
Natural
0.122
3.10
0.236
6.00
0.295
7.50
M3
1000
MSW1010A
MSW1010A
1065498
-
-
Nylon
Natural
0.165
4.20
0.315
8.00
0.394
10.00
M4
1000
1110590000VR
1110590000VR
-
-
1026524
Nylon
Natural
0.165
4.20
0.315
8.00
0.394
10.00
M4
1000
MSW1020A
MSW1020A
1065499
-
-
Nylon
Natural
0.169
4.40
0.354
9.00
0.055
1.40
M4
1000
MSW1040A
MSW1040A
1065500
-
-
Nylon
Natural
0.205
5.20
0.394
10.00
0.295
7.50
M5
1000
1110670000VR
1110670000VR
-
-
1026529
Nylon
Natural
0.205
5.20
0.394
10.00
0.295
7.50
M5
1000
MSW1050A
MSW1050A
1065501
-
-
Nylon
Natural
0.205
5.20
0.394
10.00
0.394
10.00
M5
1000
005462000002
005462000002
1065477
-
1026463
Nylon
Natural
0.205
5.20
0.394
10.00
0.394
10.00
M5
1000
MSW1060A
MSW1060A
1065502
-
-
Nylon
Natural
0.205
5.20
0.394
10.00
0.591
15.00
M5
1000
1110690000VR
1110690000VR
-
-
1026531
Nylon
Natural
0.205
5.20
0.394
10.00
0.591
15.00
M5
1000
MSW1080A
MSW1080A
1065503
-
-
Nylon
Natural
0.205
5.20
0.394
10.00
0.197
5.00
M5
1000
MSW1090A
MSW1090A
1065504
-
-
Nylon
Natural
0.248
6.30
0.591
15.00
0.295
7.50
M6
1000
1111440000VR
1111440000VR
-
-
1026547
Nylon
Natural
0.248
6.30
0.591
15.00
0.295
7.50
M6
1000
MSW1100C
MSW1100C
1065505
-
-
Nylon
Black
0.248
6.30
0.591
15.00
0.299
7.60
M6
1000
MSW1110A
MSW1110A
1065506
-
-
Nylon
Natural
0.248
6.30
0.591
15.00
0.394
10.00
M6
1000
1111450000VR
1111450000VR
-
-
1026548
Nylon
Natural
0.248
6.30
0.591
15.00
0.394
10.00
M6
1000
MSW1120A
MSW1120A
1065507
-
-
Nylon
Natural
0.248
6.30
0.591
15.00
0.591
15.00
M6
1000
1111460000VR
1111460000VR
-
-
1026549
Nylon
Natural
0.248
6.30
0.591
15.00
0.591
15.00
M6
1000
MSW1130A
MSW1130A
1065508
-
-
Nylon
Black
0.252
6.40
1.338
34.00
0.039
1.00
M6
1000
MSW1150A
MSW1150A
1065509
-
-
Nylon
Natural
0.252
6.40
0.500
12.70
0.193
4.90
M6
1000
MSW1160A
MSW1160A
1065510
-
-
Nylon
Natural
0.252
6.40
0.500
12.70
0.500
12.70
M6
1000
MSW1170A
MSW1170A
1065511
-
-
Nylon
Natural
0.252
6.40
0.563
14.30
0.063
1.60
M6
1000
MSW1180A
MSW1180A
1065512
-
-
Nylon
Natural
0.252
6.40
0.563
14.30
0.126
3.20
M6
1000
MSW1190A
MSW1190A
1065513
-
-
Nylon
Natural
0.252
6.40
0.709
18.00
0.079
2.00
M6
1000
MSW1200A
MSW1200A
1065514
-
-
Nylon
Natural
0.252
6.40
1.181
30.00
0.118
3.00
M6
1000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表