您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
W-101 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/w-101.prj},{NB=W-107N},{PN=W-107N},{AMERSID=1102321},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{MATERIAL=Steel},{ENDFORCELBSINIT=9.000},{ENDFORCELBSFINA=18.000},{A=5/8-11},{B=1.250},{C=0.096},{D=0.375},{E=0.253},{ASKETCH1=0.6250},{PITCHHELIXSPIRAL=0.09091},{STATEPLANE1=U}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Element
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ENDFORCELBSINIT
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINA
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Ball Diameter
[Inch]
C
C Body Length
[Inch]
D
D Ball Diameter
[Inch]
E
E Hex Size
[Inch]
W-101
W-101
1102308
-
-
Standard
Steel
0.500
1.250
8-32
0.445
0.025
0.094
0.063
W-102
W-102
1102310
-
-
Standard
Steel
1.500
3.000
10-32
0.570
0.025
0.094
0.079
W-103
W-103
1102312
-
-
Standard
Steel
3.000
7.000
1/4-20
0.675
0.035
0.125
0.079
W-104
W-104
1102314
-
-
Standard
Steel
4.000
9.000
5/16-18
0.720
0.040
0.156
0.095
W-105
W-105
1102316
-
-
Standard
Steel
5.000
10.000
3/8-16
0.800
0.048
0.188
0.156
W-106
W-106
1102318
-
-
Standard
Steel
6.000
12.000
1/2-13
1.050
0.072
0.281
0.219
W-107
W-107
1102320
-
-
Standard
Steel
9.000
18.000
5/8-11
1.250
0.096
0.375
0.253
W-101N
W-101N
1102309
-
-
Locking Element
Steel
0.500
1.250
8-32
0.445
0.025
0.094
0.063
W-102N
W-102N
1102311
-
-
Locking Element
Steel
1.500
3.000
10-32
0.570
0.025
0.094
0.079
W-103N
W-103N
1102313
-
-
Locking Element
Steel
3.000
7.000
1/4-20
0.675
0.035
0.125
0.079
W-104N
W-104N
1102315
-
-
Locking Element
Steel
4.000
9.000
5/16-18
0.720
0.040
0.156
0.095
W-105N
W-105N
1102317
-
-
Locking Element
Steel
5.000
10.000
3/8-16
0.800
0.048
0.188
0.156
W-106N
W-106N
1102319
-
-
Locking Element
Steel
6.000
12.000
1/2-13
1.050
0.072
0.281
0.219
W-107N
W-107N
1102321
-
-
Locking Element
Steel
9.000
18.000
5/8-11
1.250
0.096
0.375
0.253
W-111
W-111
1102324
-
-
Standard
Stainless Steel
0.500
1.250
8-32
0.445
0.025
0.094
0.063
W-112
W-112
1102326
-
-
Standard
Stainless Steel
1.500
3.000
10-32
0.570
0.025
0.094
0.079
W-113
W-113
1102328
-
-
Standard
Stainless Steel
3.000
7.000
1/4-20
0.675
0.035
0.125
0.079
W-114
W-114
1102330
-
-
Standard
Stainless Steel
4.000
9.000
5/16-18
0.720
0.040
0.156
0.095
W-115
W-115
1102332
-
-
Standard
Stainless Steel
5.000
10.000
3/8-16
0.800
0.048
0.188
0.156
W-116
W-116
1102334
-
-
Standard
Stainless Steel
6.000
12.000
1/2-13
1.050
0.072
0.281
0.219
W-117
W-117
1102336
-
-
Standard
Stainless Steel
9.000
18.000
5/8-11
1.250
0.096
0.375
0.253
W-111N
W-111N
1102325
-
-
Locking Element
Stainless Steel
0.500
1.250
8-32
0.445
0.025
0.094
0.063
W-112N
W-112N
1102327
-
-
Locking Element
Stainless Steel
1.500
3.000
10-32
0.570
0.025
0.094
0.079
W-113N
W-113N
1102329
-
-
Locking Element
Stainless Steel
3.000
7.000
1/4-20
0.675
0.035
0.125
0.079
W-114N
W-114N
1102331
-
-
Locking Element
Stainless Steel
4.000
9.000
5/16-18
0.720
0.040
0.156
0.095
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表