SBM-120 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/sbm-120.prj},{NB=SBM-180},{PN=SBM-180},{AMERSID=1141183},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Standard},{ENDFORCELBSINITI=75},{ENDFORCELBSFINAL=115},{A=M12 x 1.75},{B=8.000},{C=22},{D=2.500},{A1=12.000},{PITCH=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
[mm]
B
B Body Length
[mm]
C
C Body Length
[mm]
D
D Ball Travel
[mm]
SBM-120
SBM-120
1141159
-
-
Standard
4
10
M4 x 0.7
2.500
9
0.800
SBM-130
SBM-130
1141163
-
-
Standard
2
6
M6 x 1.0
3.500
14
1.000
SBM-125
SBM-125
1141161
-
-
Standard
9
13
M6 x 1.0
3.500
14
1.000
SBM-135
SBM-135
1141165
-
-
Standard
28
40
M6 x 1.0
3.500
14
1.000
SBM-145
SBM-145
1141169
-
-
Standard
5
10
M8 x 1.25
5.000
16
1.500
SBM-140
SBM-140
1141167
-
-
Standard
15
30
M8 x 1.25
5.000
16
1.500
SBM-150
SBM-150
1141171
-
-
Standard
40
60
M8 x 1.25
5.000
16
1.500
SBM-160
SBM-160
1141175
-
-
Standard
8
15
M10 x 1.50
6.000
19
2.000
SBM-155
SBM-155
1141173
-
-
Standard
20
35
M10 x 1.50
6.000
19
2.000
SBM-165
SBM-165
1141177
-
-
Standard
60
90
M10 x 1.50
6.000
19
2.000
SBM-175
SBM-175
1141181
-
-
Standard
75
20
M12 x 1.75
8.000
22
2.500
SBM-170
SBM-170
1141179
-
-
Standard
30
55
M12 x 1.75
8.000
22
2.500
SBM-180
SBM-180
1141183
-
-
Standard
75
115
M12 x 1.75
8.000
22
2.500
SBM-120N
SBM-120N
1141160
-
-
Locking Element
4
10
M4 x 0.7
2.500
9
0.800
SBM-130N
SBM-130N
1141164
-
-
Locking Element
2
6
M6 x 1.0
3.500
14
1.000
SBM-125N
SBM-125N
1141162
-
-
Locking Element
9
13
M6 x 1.0
3.500
14
1.000
SBM-135N
SBM-135N
1141166
-
-
Locking Element
28
40
M6 x 1.0
3.500
14
1.000
SBM-145N
SBM-145N
1141170
-
-
Locking Element
5
10
M8 x 1.25
5.000
16
1.500
SBM-140N
SBM-140N
1141168
-
-
Locking Element
15
30
M8 x 1.25
5.000
16
1.500
SBM-150N
SBM-150N
1141172
-
-
Locking Element
40
60
M8 x 1.25
5.000
16
1.500
SBM-160N
SBM-160N
1141176
-
-
Locking Element
8
15
M10 x 1.50
6.000
19
2.000
SBM-155N
SBM-155N
1141174
-
-
Locking Element
20
35
M10 x 1.50
6.000
19
2.000
SBM-165N
SBM-165N
1141178
-
-
Locking Element
60
90
M10 x 1.50
6.000
19
2.000
SBM-175N
SBM-175N
1141182
-
-
Locking Element
75
20
M12 x 1.75
8.000
22
2.500
SBM-170N
SBM-170N
1141180
-
-
Locking Element
30
55
M12 x 1.75
8.000
22
2.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表