您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JP-770N - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/jp-770n.prj},{NB=JP-173N},{PN=JP-173N},{AMERSID=1140618},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{NOSETYPE=Steel Nose - Light End Pressure},{ENDFORCENEWTON=2.25},{ENDFORCENEWTONFI=20.00},{A=M8 x 1.25},{B=16.0},{C=5.0},{D=3.43},{A1=8.000},{PITCHHELIXSPIRAL=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
NOSETYPE
Nose Type
ⁿ/ₐ
ENDFORCENEWTON
End Force Newton Initial
ⁿ/ₐ
ENDFORCENEWTONFI
End Force Newton Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[mm]
C
C Ball Height
[mm]
D
D Ball Diameter
[mm]
JP-770N
JP-770N
1140655
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.25
17.75
M4 x .7
13.0
2.5
1.78
JP-771N
JP-771N
1140656
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.25
22.26
M5 x .8
14.5
3.0
2.36
JP-772N
JP-772N
1140657
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.25
26.67
M6 x 1.0
16.0
4.0
3.02
JP-773N
JP-773N
1140658
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.25
44.52
M8 x 1.25
16.0
5.0
3.43
JP-774N
JP-774N
1140659
-
-
Locking Element
Steel Nose - Heavy End Pr...
4.51
53.35
M10 x 1.5
17.5
5.5
4.72
JP-775N
JP-775N
1140660
-
-
Locking Element
Steel Nose - Heavy End Pr...
11.08
66.68
M12 x 1.75
20.5
6.5
6.30
JP-777N
JP-777N
1140661
-
-
Locking Element
Steel Nose - Heavy End Pr...
15.59
115.62
M16 x 2.0
28.5
8.0
7.87
JP-170N
JP-170N
1140615
-
-
Locking Element
Steel Nose - Light End Pr...
2.25
8.92
M4 x .7
13.0
2.5
1.78
JP-171N
JP-171N
1140616
-
-
Locking Element
Steel Nose - Light End Pr...
1.37
13.34
M5 x .8
14.5
3.0
2.36
JP-172N
JP-172N
1140617
-
-
Locking Element
Steel Nose - Light End Pr...
1.37
15.59
M6 x 1.0
16.0
4.0
3.02
JP-173N
JP-173N
1140618
-
-
Locking Element
Steel Nose - Light End Pr...
2.25
20.00
M8 x 1.25
16.0
5.0
3.43
JP-174N
JP-174N
1140619
-
-
Locking Element
Steel Nose - Light End Pr...
6.67
33.34
M10 x 1.5
17.5
5.5
4.72
JP-175N
JP-175N
1140620
-
-
Locking Element
Steel Nose - Light End Pr...
7.55
37.85
M12 x 1.75
20.5
6.5
6.30
JP-370N
JP-370N
1140628
-
-
Locking Element
Delrin Nose - Heavy End P...
2.25
17.75
M4 x .7
13.0
2.5
1.78
JP-371N
JP-371N
1140629
-
-
Locking Element
Delrin Nose - Heavy End P...
2.25
22.26
M5 x .8
14.5
3.0
2.36
JP-372N
JP-372N
1140630
-
-
Locking Element
Delrin Nose - Heavy End P...
2.25
26.67
M6 x 1.0
16.0
4.0
3.02
JP-373N
JP-373N
1140631
-
-
Locking Element
Delrin Nose - Heavy End P...
2.25
44.52
M8 x 1.25
16.0
5.0
3.43
JP-377N
JP-377N
1140632
-
-
Locking Element
Delrin Nose - Heavy End P...
15.59
115.62
M16 x 2.0
28.5
8.0
7.87
JP-270N
JP-270N
1140623
-
-
Locking Element
Delrin Nose - Light End P...
2.25
8.92
M4 x .7
13.0
2.5
1.78
JP-271N
JP-271N
1140624
-
-
Locking Element
Delrin Nose - Light End P...
1.37
13.34
M5 x .8
14.5
3.0
2.36
JP-272N
JP-272N
1140625
-
-
Locking Element
Delrin Nose - Light End P...
1.37
15.59
M6 x 1.0
16.0
4.0
3.02
JP-273N
JP-273N
1140626
-
-
Locking Element
Delrin Nose - Light End P...
2.25
20.00
M8 x 1.25
16.0
5.0
3.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表