FRT-25 - Hand-Retractable Spring Plungers - T-Handle
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - T-Handle
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190145/frt-25.prj},{NB=FRT-62},{PN=FRT-62},{AMERSID=1138840},{APACID=-},{EMEAID=-},{LOCKING=Standard},{MAT=Steel},{EFI=2.500},{EFF=5.000},{A=5/8-11},{B=2.380},{C=0.625},{D=0.375},{E=2.500},{F=0.190},{G=1.700},{A1=0.62500},{PITCH=0.09091},{STATEEXTRUDE2=S},{STATEPLANE1=S},{STATESKETCH6=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKING
Locking Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EFI
End Force Lbs Initial
ⁿ/ₐ
EFF
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Handle Length
[Inch]
F
F Handle Diameter
[Inch]
G
G Thread Length
[Inch]
FRT-25
FRT-25
1138834
-
-
Standard
Steel
1.000
2.500
1/4-20
1.140
0.250
0.155
1.130
0.130
0.800
FRT-37
FRT-37
1138836
-
-
Standard
Steel
2.000
4.000
3/8-16
1.680
0.375
0.233
1.500
0.130
1.200
FRT-50
FRT-50
1138838
-
-
Standard
Steel
2.500
5.000
1/2-13
2.000
0.500
0.312
2.000
0.160
1.400
FRT-62
FRT-62
1138840
-
-
Standard
Steel
2.500
5.000
5/8-11
2.380
0.625
0.375
2.500
0.190
1.700
FRT-250
FRT-250
1138835
-
-
Locking Element
Steel
1.000
2.500
1/4-20
1.140
0.250
0.155
1.130
0.130
0.800
FRT-375
FRT-375
1138837
-
-
Locking Element
Steel
2.000
4.000
3/8-16
1.680
0.375
0.233
1.500
0.130
1.200
FRT-500
FRT-500
1138839
-
-
Locking Element
Steel
2.500
5.000
1/2-13
2.000
0.500
0.312
2.000
0.160
1.400
FRT-625
FRT-625
1138841
-
-
Locking Element
Steel
2.500
5.000
5/8-11
2.380
0.625
0.375
2.500
0.190
1.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表