FRS-37 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - L-Handle
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190130/frs-37.prj},{NB=FRS-500},{PN=FRS-500},{AMERSID=1138543},{APACID=-},{EMEAID=-},{TYPE=Locking Element},{MAT=Steel},{ENDFORCEINITIAL=0.50},{ENDFORCEFINA=2.00},{A=1/2-13},{B=1.50},{C=0.40},{D=0.31},{E=0.50},{F=0.75},{G=0.19},{H=1.00},{J=0.13},{PITCHHELIXSPIRAL=0.07692},{ASKETCH1=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
[Inch]
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Locking Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ENDFORCEINITIAL
End Force Lbs. per Newtons Initial
[Inch]
ENDFORCEFINA
End Force Lbs./Newtons Final
[Inch]
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Width Across Flats
[Inch]
F
F Handle Length
[Inch]
G
G Handle Diameter
[Inch]
H
H Thread and Relief Length
[Inch]
J
J Relief Length
[Inch]
FRS-37
FRS-37
1138540
-
-
Standard
Steel
0.25
1.25
3/8-16
1.13
0.30
0.25
0.38
0.56
0.14
0.75
0.13
FR-37
FR-37
1138482
-
-
Standard
Steel
0.75
3.75
3/8-16
2.00
0.56
0.25
0.38
0.75
0.14
1.31
0.13
FRS-50
FRS-50
1138542
-
-
Standard
Steel
0.50
2.00
1/2-13
1.50
0.40
0.31
0.50
0.75
0.19
1.00
0.13
FR-50
FR-50
1138486
-
-
Standard
Steel
1.00
5.00
1/2-13
2.11
0.75
0.31
0.50
1.00
0.19
1.25
0.13
FRS-62
FRS-62
1138544
-
-
Standard
Steel
0.75
2.50
5/8-11
1.88
0.50
0.38
0.62
0.88
0.19
1.25
0.13
FR-62
FR-62
1138489
-
-
Standard
Steel
1.00
5.00
5/8-11
3.05
1.00
0.38
0.62
1.00
0.19
2.00
0.13
FRS-375
FRS-375
1138541
-
-
Locking Element
Steel
0.25
1.25
3/8-16
1.13
0.30
0.25
0.38
0.56
0.14
0.75
0.13
FR-375
FR-375
1138483
-
-
Locking Element
Steel
0.75
3.75
3/8-16
2.00
0.56
0.25
0.38
0.75
0.14
1.31
0.13
FRS-500
FRS-500
1138543
-
-
Locking Element
Steel
0.50
2.00
1/2-13
1.50
0.40
0.31
0.50
0.75
0.19
1.00
0.13
FR-500
FR-500
1138487
-
-
Locking Element
Steel
1.00
5.00
1/2-13
2.11
0.75
0.31
0.50
1.00
0.19
1.25
0.13
FRS-625
FRS-625
1138545
-
-
Locking Element
Steel
0.75
2.50
5/8-11
1.88
0.50
0.38
0.62
0.88
0.19
1.25
0.13
FR-625
FR-625
1138490
-
-
Locking Element
Steel
1.00
5.00
5/8-11
3.05
1.00
0.38
0.62
1.00
0.19
2.00
0.13
SSFR-37
SSFR-37
1138562
-
-
Standard
Stainless
0.75
3.75
3/8-16
2.00
0.56
0.25
0.38
0.75
0.14
1.31
0.13
SSFR-50
SSFR-50
1138564
-
-
Standard
Stainless
1.00
5.00
1/2-13
2.11
0.75
0.31
0.50
1.00
0.19
1.25
0.13
SSFR-62
SSFR-62
1138566
-
-
Standard
Stainless
1.00
5.00
5/8-11
3.05
1.00
0.38
0.62
1.00
0.19
2.00
0.13
SSFR-375
SSFR-375
1138563
-
-
Locking Element
Stainless
0.75
3.75
3/8-16
2.00
0.56
0.25
0.38
0.75
0.14
1.31
0.13
SSFR-500
SSFR-500
1138565
-
-
Locking Element
Stainless
1.00
5.00
1/2-13
2.11
0.75
0.31
0.50
1.00
0.19
1.25
0.13
SSFR-625
SSFR-625
1138567
-
-
Locking Element
Stainless
1.00
5.00
5/8-11
3.05
1.00
0.38
0.62
1.00
0.19
2.00
0.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表