A1230 - Vacuum Cups - Hand Operated Lifters
Essentra Components
Material Handling
Lifting & Rigging
Vacuum Cups
Vacuum Cups - Hand Operated Lifters
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q02000000/l3_q02060000/p140260/a1230.prj},{NB=A1230},{PN=A1230},{AMERSID=1081292},{APACID=-},{EMEAID=-},{STYLE=F},{TABS=With Tabs},{MAXLOADCAPLBS=6},{CUPDIA=2 1/8 },{DESCRIPTION=1\" Dia. Finger Hole},{N=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TABS
Tabs
ⁿ/ₐ
MAXLOADCAPLBS
Maximum Capacity Lbs
[Inch]
CUPDIA
Cup Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A1230
A1230
1081292
-
-
F
With Tabs
6
2 1/8
1" Dia. Finger Hole
A1230-1
A1230-1
1081293
-
-
F
Without Tabs
6
2 1/8
1" Dia. Finger Hole
A5157
A5157
1081299
-
-
F
With Tabs
7
2 5/8
1 1/4" Dia. Finger Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表