RL-1415-P - Stud Mount Leveling Feet - Plastic Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Plastic Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100005/rl-1415-p.prj},{NB=RL-1416-P},{PN=RL-1416-P},{AMERSID=1093568},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{THREAD=M16 x 2.0},{L=198},{THREADSIZE=16.000},{NUTHEIGHT=10.100},{PITCH=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Stem Material
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
L
L Overall Length
[mm]
RL-1415-P
RL-1415-P
1093567
-
-
Steel
M16 x 2.0
118
RL-1416-P
RL-1416-P
1093568
-
-
Steel
M16 x 2.0
198
RL-1417-P
RL-1417-P
1093569
-
-
Steel
M20 x 2.5
198
RL-1416-S
RL-1416-S
1093642
-
-
Stainless
M16 x 2.0
198
RL-1417-S
RL-1417-S
1093643
-
-
Stainless
M20 x 2.5
198
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表