RL-1402-P - Stud Mount Leveling Feet - Plastic Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Plastic Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100005/rl-1402-p.prj},{NB=RL-1413-P},{PN=RL-1413-P},{AMERSID=1093565},{APACID=-},{EMEAID=-},{STEMTYPE=Steel},{HOLETYPE=w/ Lag Holes - Inch},{THREAD=5/8-11},{L=7.600},{THREADSKETCH1=0.625},{PITCHHELIXSPIRAL=0.09091},{STATEEXTRUDE2=U},{D1=27.49630657},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STEMTYPE
Stem Type
ⁿ/ₐ
HOLETYPE
Hole Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
L
L Length
[Inch]
RL-1402-P
RL-1402-P
1093561
-
-
Steel
w/o Lag Holes - Inch
1/2-13
4.600
RL-1403-P
RL-1403-P
1093562
-
-
Steel
w/o Lag Holes - Inch
5/8-11
7.600
RL-1404-P
RL-1404-P
1093563
-
-
Steel
w/o Lag Holes - Inch
3/4-10
7.600
RL-1420-P
RL-1420-P
1093570
-
-
Steel
w/o Lag Holes - Inch
3/4-10
10.600
RL-1402-S
RL-1402-S
1093636
-
-
Stainless
w/o Lag Holes - Inch
1/2-13
4.600
RL-1413-P
RL-1413-P
1093565
-
-
Steel
w/ Lag Holes - Inch
5/8-11
7.600
RL-1414-P
RL-1414-P
1093566
-
-
Steel
w/ Lag Holes - Inch
3/4-10
7.600
RL-1425-P
RL-1425-P
1093571
-
-
Steel
w/ Lag Holes - Inch
3/4-10
10.600
RL-1412-S
RL-1412-S
1093639
-
-
Stainless
w/ Lag Holes - Inch
1/2-13
4.600
RL-1413-S
RL-1413-S
1093640
-
-
Stainless
w/ Lag Holes - Inch
5/8-11
7.600
RL-1414-S
RL-1414-S
1093641
-
-
Stainless
w/ Lag Holes - Inch
3/4-10
7.600
RL-1425-S
RL-1425-S
1093644
-
-
Stainless
w/ Lag Holes - Inch
3/4-10
10.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表