KHD-302 - Male Clamping Handles - Teardrop Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Teardrop Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/khd-302.prj},{NB=KHD-285},{PN=KHD-285},{AMERSID=1085398},{APACID=-},{EMEAID=-},{MAT=Plastic},{A=M16 x 2.00},{C=30},{D=30.5},{E=23.0},{F=12.0},{H=75},{J=51},{L=110},{A1=16.000},{D4HELIXSPIRAL1=2.000},{D1PLANE1=15.000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length
[mm]
KHD-303
KHD-303
1085402
-
-
Plastic
M5 x .80
10
13.5
10.0
4.0
31
24
40
KHD-302
KHD-302
1085401
-
-
Plastic
M5 x .80
15
13.5
10.0
4.0
31
24
40
KHD-304
KHD-304
1085403
-
-
Plastic
M5 x .80
20
13.5
10.0
4.0
31
24
40
KHD-306
KHD-306
1085405
-
-
Plastic
M5 x .80
25
13.5
10.0
4.0
31
24
40
KHD-305
KHD-305
1085404
-
-
Plastic
M5 x .80
30
13.5
10.0
4.0
31
24
40
KHD-308
KHD-308
1085406
-
-
Plastic
M6 x 1.00
10
13.5
10.0
4.0
31
24
40
KHD-310
KHD-310
1085407
-
-
Plastic
M6 x 1.00
15
13.5
10.0
4.0
31
24
40
KHD-232
KHD-232
1085369
-
-
Plastic
M6 x 1.00
20
13.5
10.0
4.0
31
24
40
KHD-234
KHD-234
1085370
-
-
Plastic
M6 x 1.00
25
13.5
10.0
4.0
31
24
40
KHD-236
KHD-236
1085371
-
-
Plastic
M6 x 1.00
30
13.5
10.0
4.0
31
24
40
KHD-238
KHD-238
1085373
-
-
Plastic
M6 x 1.00
35
13.5
10.0
4.0
31
24
40
KHD-240
KHD-240
1085376
-
-
Plastic
M6 x 1.00
40
13.5
10.0
4.0
31
24
40
KHD-242
KHD-242
1085377
-
-
Plastic
M6 x 1.00
45
13.5
10.0
4.0
31
24
40
KHD-237
KHD-237
1085372
-
-
Plastic
M6 x 1.00
20
18.0
13.5
6.5
43
29
65
KHD-239
KHD-239
1085374
-
-
Plastic
M6 x 1.00
30
18.0
13.5
6.5
43
29
65
KHD-312
KHD-312
1085408
-
-
Plastic
M8 x 1.25
15
18.0
13.5
6.5
43
29
65
KHD-244
KHD-244
1085378
-
-
Plastic
M8 x 1.25
20
18.0
13.5
6.5
43
29
65
KHD-246
KHD-246
1085379
-
-
Plastic
M8 x 1.25
25
18.0
13.5
6.5
43
29
65
KHD-248
KHD-248
1085380
-
-
Plastic
M8 x 1.25
30
18.0
13.5
6.5
43
29
65
KHD-250
KHD-250
1085381
-
-
Plastic
M8 x 1.25
35
18.0
13.5
6.5
43
29
65
KHD-252
KHD-252
1085382
-
-
Plastic
M8 x 1.25
40
18.0
13.5
6.5
43
29
65
KHD-254
KHD-254
1085383
-
-
Plastic
M8 x 1.25
45
18.0
13.5
6.5
43
29
65
KHD-314
KHD-314
1085409
-
-
Plastic
M8 x 1.25
50
18.0
13.5
6.5
43
29
65
KHD-256
KHD-256
1085384
-
-
Plastic
M8 x 1.25
60
18.0
13.5
6.5
43
29
65
KHD-318
KHD-318
1085410
-
-
Plastic
M10 x 1.50
20
18.0
13.5
6.5
43
29
65
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表