GK-575 - Plastic Control Hand Wheels - With Handle
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Plastic Control Hand Wheels - With Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130155/gk-575.prj},{NB=GK-590},{PN=GK-590},{AMERSID=1090229},{APACID=-},{EMEAID=-},{HANDLETYPE=With Fold Away Handle},{A=4.920},{BORESIZE=0.50000000},{C=2.090},{D=0.930},{E=0.730},{F=1.380},{G=0.980},{H=2.340},{J=4.290},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
HANDLETYPE
Handle Type
ⁿ/ₐ
A
A Diameter
[Inch]
BORESIZE
Bore Size
[Inch]
C
C Knob Height
[Inch]
D
D Base Height
[Inch]
E
E Bore Depth
[Inch]
F
F Base Diameter
[Inch]
G
G Insert Diameter
[Inch]
H
H Handle Height
[Inch]
J
J Overall Height
[Inch]
GK-575
GK-575
1090214
-
-
With Fold Away Handle
3.150
3/8
1.480
0.690
0.510
0.980
0.750
1.570
2.950
GK-585
GK-585
1090204
-
-
With Fold Away Handle
3.940
1/2
1.730
0.790
0.510
1.100
0.750
1.930
3.540
GK-590
GK-590
1090229
-
-
With Fold Away Handle
4.920
1/2
2.090
0.930
0.730
1.380
0.980
2.340
4.290
GK-595
GK-595
1090233
-
-
With Fold Away Handle
6.300
1/2
2.540
1.100
0.730
1.770
0.980
3.290
5.670
GK-600
GK-600
1090180
-
-
With Fold Away Handle
6.300
5/8
2.540
1.100
0.730
1.770
0.980
3.290
5.670
GK-550
GK-550
1090171
-
-
With Revolving Handle
3.150
3/8
1.480
0.690
0.510
0.980
0.750
1.570
2.950
GK-560
GK-560
1090164
-
-
With Revolving Handle
3.940
1/2
1.730
0.790
0.510
1.100
0.750
1.930
3.540
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表