MNI-2-2 - Shoulder Washers
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Shoulder Washers
Shoulder Washers
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10041000/p090930/mni-2-2.prj},{NB=MNI-10-32},{PN=MNI-10-32},{AMERSID=1071257},{APACID=-},{EMEAID=1071180},{MAT=Nylon},{COLOR=Natural},{SS=#10},{SSM=M5},{L=0.500},{LM=12.7},{A=0.399},{AM=10.1},{B=0.063},{BM=1.6},{C=0.260},{CM=6.6},{D=0.200},{DM=5.1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
SS
Screw Size Inch
ⁿ/ₐ
SSM
Screw Size Metric
ⁿ/ₐ
L
L Length Under Flange Inch
[Inch]
LM
L Length Under Flange Metric
[mm]
A
A Flange Diameter Inch
[Inch]
AM
A Flange Diameter Metric
[mm]
B
B Flange Thickness Inch
[Inch]
BM
B Flange Thickness Metric
[mm]
C
C Outside Diameter Inch
[Inch]
CM
C Outside Diameter Metric
[mm]
D
D Inside Diameter Inch
[Inch]
DM
D Inside Diameter Metric
[mm]
MNI-2-2
MNI-2-2
1071261
-
1071184
Nylon
Natural
#2
M2
0.031
0.8
0.181
4.6
0.047
1.2
0.120
3.0
0.090
2.3
MNI-2-4
MNI-2-4
1071262
-
1071185
Nylon
Natural
#2
M2
0.063
1.6
0.181
4.6
0.047
1.2
0.120
3.0
0.090
2.3
MNI-2-6
MNI-2-6
1071263
-
1071186
Nylon
Natural
#2
M2
0.093
2.4
0.181
4.6
0.047
1.2
0.120
3.0
0.090
2.3
MNI-4-2
MNI-4-2
1071267
-
1071190
Nylon
Natural
#4
M2.5
0.031
0.8
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-3
MNI-4-3
1071269
-
1071192
Nylon
Natural
#4
M2.5
0.046
1.2
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-4
MNI-4-4
1071270
-
1071193
Nylon
Natural
#4
M2.5
0.063
1.6
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-5
MNI-4-5
1071271
-
1071194
Nylon
Natural
#4
M2.5
0.084
2.1
0.252
6.4
0.047
1.2
0.140
3.6
0.115
2.9
MNI-4-6
MNI-4-6
1071272
-
1071195
Nylon
Natural
#4
M2.5
0.093
2.4
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-8
MNI-4-8
1071273
-
1071196
Nylon
Natural
#4
M2.5
0.125
3.2
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-10
MNI-4-10
1071264
-
1071187
Nylon
Natural
#4
M2.5
0.156
4.0
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-12
MNI-4-12
1071265
-
1071188
Nylon
Natural
#4
M2.5
0.187
4.7
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-16
MNI-4-16
1071266
-
1071189
Nylon
Natural
#4
M2.5
0.250
6.4
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-4-24
MNI-4-24
1071268
-
1071191
Nylon
Natural
#4
M2.5
0.375
9.5
0.235
6.0
0.047
1.2
0.145
3.7
0.115
2.9
MNI-5-3
MNI-5-3
1071277
-
1071200
Nylon
Natural
#5
M3
0.051
1.3
0.370
9.4
0.047
1.2
0.236
6.0
0.128
3.3
MNI-6-2
MNI-6-2
1071280
-
1071203
Nylon
Natural
#6
M3.5
0.031
0.8
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-4
MNI-6-4
1071283
-
1071206
Nylon
Natural
#6
M3.5
0.063
1.6
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-6
MNI-6-6
1071284
-
1071207
Nylon
Natural
#6
M3.5
0.093
2.4
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-8
MNI-6-8
1071285
-
1071208
Nylon
Natural
#6
M3.5
0.125
3.2
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-12
MNI-6-12
1071278
-
1071201
Nylon
Natural
#6
M3.5
0.187
4.7
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-16
MNI-6-16
1071279
-
1071202
Nylon
Natural
#6
M3.5
0.250
6.4
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-24
MNI-6-24
1071281
-
1071204
Nylon
Natural
#6
M3.5
0.375
9.5
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-6-32
MNI-6-32
1071282
-
1071205
Nylon
Natural
#6
M3.5
0.500
12.7
0.290
7.4
0.047
1.2
0.170
4.3
0.140
3.6
MNI-8-2
MNI-8-2
1071288
-
1071211
Nylon
Natural
#8
M4
0.031
0.8
0.344
8.7
0.063
1.6
0.205
5.2
0.173
4.4
MNI-8-4
MNI-8-4
1071291
-
1071214
Nylon
Natural
#8
M4
0.063
1.6
0.344
8.7
0.063
1.6
0.205
5.2
0.173
4.4
MNI-8-6
MNI-8-6
1071292
-
1071215
Nylon
Natural
#8
M4
0.093
2.4
0.344
8.7
0.063
1.6
0.205
5.2
0.173
4.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表