您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
585010000011 - Flat Washers - Plastic
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Flat Washers
Flat Washers - Plastic
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040600/p090900/585010000011.prj},{NB=585030000011},{PN=585030000011},{AMERSID=1099961},{APACID=-},{EMEAID=-},{MAT=Polypropylene},{COLOR=Natural},{B=0.252},{BM=6.4},{A=0.472},{AM=12.0},{C=0.063},{CM=1.6},{FS=1/4},{FSM=M6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
B
B Inside Diameter Inch
[Inch]
BM
B Inside Diameter Metric
[mm]
A
A Outside Diameter Inch
[Inch]
AM
A Outside Diameter Metric
[mm]
C
C Thickness Inch
[Inch]
CM
C Thickness Metric
[mm]
FS
Fits Screw Inch
[Inch]
FSM
Fits Screw Metric
[mm]
585010000011
585010000011
1099959
-
-
Polypropylene
Natural
0.169
4.3
0.354
9.0
0.031
0.8
#8
M4
585020000011
585020000011
1099960
-
-
Polypropylene
Natural
0.209
5.3
0.394
10.0
0.039
1.0
#10
M5
585030000011
585030000011
1099961
-
-
Polypropylene
Natural
0.252
6.4
0.472
12.0
0.063
1.6
1/4
M6
585040000011
585040000011
1099962
-
-
Polypropylene
Natural
0.331
8.4
0.630
16.0
0.063
1.6
5/16
M8
585060000011
585060000011
1099964
-
-
Polypropylene
Natural
0.413
10.5
0.787
20.0
0.079
2.0
3/8
M10
585050000011
585050000011
1099963
-
-
Polypropylene
Natural
0.513
13.0
0.945
24.0
0.098
2.5
1/2
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表