SR-2024B - Push-In Rivets - Snap
Essentra Components
Fasteners
Rivets
Push-In Rivets
Push-In Rivets - Snap
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k07000000/l3_k07030000/p090365/sr-2024b_asmtab.prj},{NB=SR-3550B},{PN=SR-3550B},{AMERSID=1098304},{APACID=-},{EMEAID=-},{MAT=UL94 V-2 Nylon 6, RMS-52},{COLOR=Black},{HDIA=0.142 - 0.146},{HDIAM=3.6 - 3.7},{EXTR=26.4},{EXTRM=12},{THT=0.106 - 0.142},{THTM=2.7 - 3.6},{A=0.252},{AM=6.4},{B=0.063},{BM=1.6},{CM=0.20},{CMM=5},{E=0.24},{EM=6.1},{C=5.000},{FTHK=0.800},{FOD=4.600},{FID=3.800},{GDIA=3.500},{GR=1.000},{RGW=0.400},{RGL=3.500},{A1=2.000},{A2=1.000},{CON=U},{PPATH=sr-2024b/sr-2024b_asmtpl.prj},{COM=Richco}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
HDIA
Hole Diameter Inch
[Inch]
HDIAM
Hole Diameter Metric
[mm]
EXTR
Extraction Force lb.
[lb.]
EXTRM
Extraction Force kg.
[kg.]
THT
Total Holding Thickness Inch
[Inch]
THTM
Total Holding Thickness Metric
[mm]
A
A Pin Head Diameter Inch
[Inch]
AM
A Pin Head Diameter Metric
[mm]
B
B Pin Head Thickness Inch
[Inch]
BM
B Pin Head Thickness Metric
[mm]
CM
C Gromment Height Inch
[Inch]
CMM
C Gromment Height Metric
[mm]
E
E Pin Length Inch
[Inch]
EM
E Pin Length Metric
[mm]
SR-2024B
SR-2024B
1098260
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.083 - 0.087
2.1 - 2.2
6.6
3
0.024 - 0.047
0.6 - 1.2
0.165
4.2
0.047
1.2
0.09
2.4
0.11
2.8
SR-2032B
SR-2032B
1098262
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.083 - 0.087
2.1 - 2.2
6.6
3
0.051 - 0.079
1.3 - 2
0.165
4.2
0.047
1.2
0.13
3.2
0.15
3.8
SR-2040B
SR-2040B
1098264
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.083 - 0.087
2.1 - 2.2
6.6
3
0.083 - 1.110
2.1 - 2.8
0.165
4.2
0.047
1.2
0.16
4
0.22
5.5
SR-2048B
SR-2048B
1098266
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.083 - 0.087
2.1 - 2.2
6.6
3
0.114 - 0.142
2.9 - 3.6
0.165
4.2
0.047
1.2
0.19
4.8
0.22
5.5
SR-2056B
SR-2056B
1098268
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.083 - 0.087
2.1 - 2.2
6.6
3
0.146 - 0.173
3.7 - 4.4
0.165
4.2
0.047
1.2
0.22
5.6
0.28
7.2
SR-2064B
SR-2064B
1098270
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.083 - 0.087
2.1 - 2.2
6.6
3
0.173 - 0.197
4.4 - 5
0.165
4.2
0.047
1.2
0.25
6.4
0.28
7.2
SR-2024W
SR-2024W
1098261
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.083 - 0.087
2.1 - 2.2
6.6
3
0.024 - 0.047
0.6 - 1.2
0.165
4.2
0.047
1.2
0.09
2.4
0.11
2.8
SR-2032W
SR-2032W
1098263
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.083 - 0.087
2.1 - 2.2
6.6
3
0.051 - 0.079
1.3 - 2
0.165
4.2
0.047
1.2
0.13
3.2
0.15
3.8
SR-2040W
SR-2040W
1098265
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.083 - 0.087
2.1 - 2.2
6.6
3
0.083 - 1.110
2.1 - 2.8
0.165
4.2
0.047
1.2
0.16
4
0.22
5.5
SR-2048W
SR-2048W
1098267
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.083 - 0.087
2.1 - 2.2
6.6
3
0.114 - 0.142
2.9 - 3.6
0.165
4.2
0.047
1.2
0.19
4.8
0.22
5.5
SR-2056W
SR-2056W
1098269
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.083 - 0.087
2.1 - 2.2
6.6
3
0.146 - 0.173
3.7 - 4.4
0.165
4.2
0.047
1.2
0.22
5.6
0.28
7.2
SR-2064W
SR-2064W
1098271
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.083 - 0.087
2.1 - 2.2
6.6
3
0.173 - 0.197
4.4 - 5
0.165
4.2
0.047
1.2
0.25
6.4
0.28
7.2
SR-2632B
SR-2632B
1098272
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.106 - 0.110
2.7 - 2.8
11.0
5
0.039 - 0.079
1 - 2
0.197
5
0.055
1.4
0.13
3.2
0.18
4.5
SR-2642B
SR-2642B
1098274
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.106 - 0.110
2.7 - 2.8
11.0
5
0.079 - 0.118
2 - 3
0.197
5
0.055
1.4
0.17
4.2
0.18
4.5
SR-2648B
SR-2648B
1098276
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.106 - 0.110
2.7 - 2.8
11.0
5
0.106 - 0.142
2.7 - 3.6
0.197
5
0.055
1.4
0.19
4.8
0.24
6.1
SR-2655B
SR-2655B
1098278
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.106 - 0.110
2.7 - 2.8
11.0
5
0.134 - 0.169
3.4 - 4.3
0.197
5
0.055
1.4
0.22
5.6
0.24
6.1
SR-2664B
SR-2664B
1098280
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.106 - 0.110
2.7 - 2.8
11.0
5
0.169 - 0.205
4.3 - 5.2
0.197
5
0.055
1.4
0.25
6.4
0.31
7.8
SR-2672B
SR-2672B
1098282
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.106 - 0.110
2.7 - 2.8
11.0
5
0.201 - 0.236
5.1 - 6
0.197
5
0.055
1.4
0.28
7.2
0.31
7.8
SR-2632W
SR-2632W
1098273
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.106 - 0.110
2.7 - 2.8
11.0
5
0.039 - 0.079
1 - 2
0.197
5
0.055
1.4
0.13
3.2
0.18
4.5
SR-2642W
SR-2642W
1098275
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.106 - 0.110
2.7 - 2.8
11.0
5
0.079 - 0.118
2 - 3
0.197
5
0.055
1.4
0.17
4.2
0.18
4.5
SR-2648W
SR-2648W
1098277
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.106 - 0.110
2.7 - 2.8
11.0
5
0.106 - 0.142
2.7 - 3.6
0.197
5
0.055
1.4
0.19
4.8
0.24
6.1
SR-2655W
SR-2655W
1098279
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.106 - 0.110
2.7 - 2.8
11.0
5
0.134 - 0.169
3.4 - 4.3
0.197
5
0.055
1.4
0.22
5.6
0.24
6.1
SR-2664W
SR-2664W
1098281
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.106 - 0.110
2.7 - 2.8
11.0
5
0.169 - 0.205
4.3 - 5.2
0.197
5
0.055
1.4
0.25
6.4
0.31
7.8
SR-2672W
SR-2672W
1098283
-
-
UL94 V-2 Nylon 6, RMS-52
White
0.106 - 0.110
2.7 - 2.8
11.0
5
0.201 - 0.236
5.1 - 6
0.197
5
0.055
1.4
0.28
7.2
0.31
7.8
SR-3035B
SR-3035B
1098284
-
-
UL94 V-2 Nylon 6, RMS-52
Black
0.122 - 0.126
3.1 - 3.2
17.6
8
0.039 - 0.079
1 - 2
0.252
6.4
0.063
1.6
0.14
3.5
0.20
5.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表