C1B - Flexible End Cap - Standard
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Masking Caps
Flexible End Caps
Flexible End Caps - Standard
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08070000/l4_f08070300/p050515/c1b.prj},{NB=C232B},{PN=C232B},{AMERSID=1038021},{APACID=-},{EMEAID=-},{MAT=PVC (Soft)},{COLOR=Yellow},{A=1.125},{AM=28.58},{L=0.625},{LM=15.88},{PS=2400},{D=1.2757},{H=0.6678},{IR=0.03125},{ORR=0.0625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter Metric
[mm]
L
L Inside Height Inch
[Inch]
LM
L Inside Height Metric
[mm]
PS
Pack Size
ⁿ/ₐ
C1B
C1B
1038017
-
-
PVC (Soft)
Yellow
0.125
3.17
0.594
15.08
12500
C2A
C2A
1038036
-
-
PVC (Soft)
Yellow
0.156
3.97
0.594
15.08
10000
C3B
C3B
1038041
-
-
PVC (Soft)
Yellow
0.188
4.76
0.594
15.08
14000
C5B
C5B
1038049
-
-
PVC (Soft)
Yellow
0.250
6.35
0.594
15.08
9000
C7A
C7A
1038050
-
-
PVC (Soft)
Yellow
0.313
7.94
0.594
15.08
8000
C9A
C9A
1038051
-
-
PVC (Soft)
Yellow
0.375
9.53
0.594
15.08
5000
C11A
C11A
1038008
-
-
PVC (Soft)
Yellow
0.450
11.43
0.594
15.08
4200
C12B
C12B
1038009
-
-
PVC (Soft)
Yellow
0.469
11.91
0.594
15.08
4000
C13A
C13A
1038010
-
-
PVC (Soft)
Yellow
0.508
12.90
0.594
15.08
3800
C14A
C14A
1038011
-
-
PVC (Soft)
Yellow
0.531
13.49
0.580
14.73
3500
C15C
C15C
1038012
-
-
PVC (Soft)
Yellow
0.563
14.29
0.625
15.88
2800
C16A
C16A
1038013
-
-
PVC (Soft)
Yellow
0.625
15.87
0.625
15.88
2800
C17A
C17A
1038014
-
-
PVC (Soft)
Yellow
0.654
16.61
0.625
15.88
2400
C18C
C18C
1038015
-
-
PVC (Soft)
Yellow
0.656
16.67
0.625
15.88
2400
C19A
C19A
1038016
-
-
PVC (Soft)
Yellow
0.700
17.78
0.625
15.88
2000
C200B
C200B
1038018
-
-
PVC (Soft)
Yellow
0.750
19.05
0.625
15.88
2000
C21A
C21A
1038019
-
-
PVC (Soft)
Yellow
0.800
20.32
0.625
15.88
1800
C23A
C23A
1038025
-
-
PVC (Soft)
Yellow
0.843
21.41
0.625
15.88
1500
C24B
C24B
1038030
-
-
PVC (Soft)
Yellow
0.875
22.23
0.625
15.88
1500
C27A
C27A
1038035
-
-
PVC (Soft)
Yellow
1.030
26.16
0.625
15.88
1000
C230B
C230B
1038020
-
-
PVC (Soft)
Yellow
1.063
26.99
0.625
15.88
1000
C232B
C232B
1038021
-
-
PVC (Soft)
Yellow
1.125
28.58
0.625
15.88
2400
C234A
C234A
1038022
-
-
PVC (Soft)
Yellow
1.188
30.16
0.625
15.88
2500
C235B
C235B
1038023
-
-
PVC (Soft)
Yellow
1.219
30.96
0.500
12.70
2800
C236A
C236A
1038024
-
-
PVC (Soft)
Yellow
1.250
31.75
0.625
15.88
2200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表