SPM-3 Ball Joint Rod End Male Thread Nylon Raceway Steel - Ball Joints and Rod Ends
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Ball Joints & Rod Ends
Spherical Rod Ends
Spherical Rod Ends - Male Thread, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01010000/l4_d01010200/p040020/spm-3.prj},{NB=SPM-12},{PN=SPM-12},{AMERSID=1049077},{APACID=-},{EMEAID=-},{THREADTYPE=Standard Threads},{ATHREADSIZE=3/4-16},{AA=0.750 / 0.752},{E=1.750},{G=2.875},{H=1.750},{J=3.750},{L=1.312},{M=0.687},{N=0.875},{AAAA=0.75000},{A=0.75000},{PITCHHELIXSPIRAL=0.06250},{STATESKETCH10=S},{STATESKETCH12=U}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREADTYPE
Thread Type
ⁿ/ₐ
ATHREADSIZE
A Thread Size
ⁿ/ₐ
AA
AA Bore Diameter
ⁿ/ₐ
E
E Housing Diameter
[Inch]
G
G Length
[Inch]
H
H Thread Depth
[Inch]
J
J Height
[Inch]
L
L Ball Diameter
[Inch]
M
M Housing Width
[Inch]
N
N Ball Width
[Inch]
SPM-3
SPM-3
1049078
-
-
Standard Threads
10-32
0.190 / 0.192
0.625
1.250
0.750
1.562
0.438
0.250
0.312
SPM-4
SPM-4
1049079
-
-
Standard Threads
1/4-28
0.250 / 0.252
0.750
1.562
1.000
1.937
0.516
0.281
0.375
SPM-5
SPM-5
1049080
-
-
Standard Threads
5/16-24
0.3125 / 0.3145
0.875
1.875
1.250
2.312
0.625
0.344
0.437
SPM-6
SPM-6
1049081
-
-
Standard Threads
3/8-24
0.375 / 0.377
1.000
1.937
1.250
2.437
0.719
0.406
0.500
SPM-7
SPM-7
1049082
-
-
Standard Threads
7/16-20
0.4375 / 0.4395
1.125
2.125
1.312
2.687
0.812
0.437
0.562
SPM-8
SPM-8
1049083
-
-
Standard Threads
1/2-20
0.500 / 0.502
1.312
2.437
1.500
3.094
0.938
0.500
0.625
SPM-10
SPM-10
1049076
-
-
Standard Threads
5/8-18
0.625 / 0.627
1.500
2.625
1.625
3.375
1.125
0.562
0.750
SPM-12
SPM-12
1049077
-
-
Standard Threads
3/4-16
0.750 / 0.752
1.750
2.875
1.750
3.750
1.312
0.687
0.875
SPML-3
SPML-3
1049086
-
-
Left Hand Threads
10-32
0.190 / 0.192
0.625
1.250
0.750
1.562
0.438
0.250
0.312
SPML-4
SPML-4
1049087
-
-
Left Hand Threads
1/4-28
0.250 / 0.252
0.750
1.562
1.000
1.937
0.516
0.281
0.375
SPML-5
SPML-5
1049088
-
-
Left Hand Threads
5/16-24
0.3125 / 0.3145
0.875
1.875
1.250
2.312
0.625
0.344
0.437
SPML-6
SPML-6
1049089
-
-
Left Hand Threads
3/8-24
0.375 / 0.377
1.000
1.937
1.250
2.437
0.719
0.406
0.500
SPML-7
SPML-7
1049090
-
-
Left Hand Threads
7/16-20
0.4375 / 0.4395
1.125
2.125
1.312
2.687
0.812
0.437
0.562
SPML-8
SPML-8
1049091
-
-
Left Hand Threads
1/2-20
0.500 / 0.502
1.312
2.437
1.500
3.094
0.938
0.500
0.625
SPML-10
SPML-10
1049084
-
-
Left Hand Threads
5/8-18
0.625 / 0.627
1.500
2.625
1.625
3.375
1.125
0.562
0.750
SPML-12
SPML-12
1049085
-
-
Left Hand Threads
3/4-16
0.750 / 0.752
1.750
2.875
1.750
3.750
1.312
0.687
0.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表