您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GSF-VHM-2,5xD-R30-IKZ-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GSF
M,MF
2,5 x D
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gsf/m2cmf/22c520x20d/gsf-vhm-22c5xd-r30-ikz-hb-ticn.prj},{NB=GF342106.0060},{J21=GF342106.0060},{BLD=10},{A2=4.8},{B2=17.044},{B5=65},{B6=17.044},{B71=15.524},{C12=10},{C3=8},{D32=1.00},{D34=6},{D7=0.033},{F21=3},{H22=0},{C32=0},{C33=-0.009},{C4=47.956},{E2=28.30},{E3=1},{F4=28.30},{F5=28.0},{H21=1},{J7=0},{SHA256=F1l3f1xgm0DM2ZmjQCrOXIKMxo4t0UWJNAJrP+elMtE=},{INAME=GF3421062e0060_gen},{NAME=GF342106.0060_gen},{DOC=gsf-vhm-22c5xd-r30-ikz-hb-ticn/gf342106_0060.pdf},{NSM=DIN4000-82},{J22=GSF VHM-TiCN IKZ HB R30},{J3=E},{H3=HSSE-TiCN},{J6=ZYL00801011},{J8=FSC},{C11=ZYL},{C2=0080},{C31=h6},{D31=M},{F1=R},{F3=R},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D34
Thread Diameter Metric
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF342106.0050
DIN4000-82
GF342106.0050
GSF VHM-TiCN IKZ HB R30
E
10
HSSE-TiCN
ZYL00601011
FSC
4.0
14.154
58
14.154
13.219
ZYL
10
60
6
h6
M
0.80
5
0.017
R
3
R
HSSE
0
TiCN
0
-0.008
43.846
29.30
1
29.30
22.4
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF342106.0060
DIN4000-82
GF342106.0060
GSF VHM-TiCN IKZ HB R30
E
10
HSSE-TiCN
ZYL00801011
FSC
4.8
17.044
65
17.044
15.524
ZYL
10
0080
8
h6
M
1.00
6
0.033
R
3
R
HSSE
0
TiCN
0
-0.009
47.956
28.30
1
28.30
28.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF342106.0080
DIN4000-82
GF342106.0080
GSF VHM-TiCN IKZ HB R30
E
10
HSSE-TiCN
ZYL01001011
FSC
6.5
22.306
78
22.306
20.656
ZYL
10
0100
10
h6
M
1.25
8
0.061
R
3
R
HSSE
0
TiCN
0
-0.009
55.694
27.05
1
27.05
40.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF342106.0116
DIN4000-82
GF342106.0116
GSF VHM-TiCN IKZ HB R30
E
10
HSSE-TiCN
ZYL01801011
FSC
13.6
43.092
110
43.092
41.052
ZYL
10
0180
18
h6
M
2.00
16
0.272
R
4
R
HSSE
0
TiCN
0
-0.011
66.908
25.40
1
25.40
90.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF342106.0251
DIN4000-82
GF342106.0251
GSF VHM-TiCN IKZ HB R30
E
10
HSSE-TiCN
ZYL01001011
FSC
6.7
22.084
78
22.084
20.534
ZYL
10
0100
10
h6
MF
1.00
8
0.061
R
3
R
HSSE
0
TiCN
0
-0.009
55.916
27.75
1
27.75
40.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表