您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GSF-VHM-2xD-IKZ-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GSF
M,MF
2 x D
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gsf/m2cmf/220x20d/gsf-vhm-2xd-ikz-hb-ticn.prj},{NB=GF333106.0116},{J21=GF333106.0116},{BLD=10},{A2=13.60},{B2=34.233},{B5=102},{B6=34.233},{B71=32.959},{C12=10},{C3=18},{D32=2.00},{D34=16},{D7=0.272},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=67.767},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=4CoiH3HB2v7Syrz2oaxNeMZYNUL8rbFBksinsLDX5j4=},{INAME=GF3331062e0116_gen},{NAME=GF333106.0116_gen},{DOC=gsf-vhm-2xd-ikz-hb-ticn/gf333106_0116.pdf},{NSM=DIN4000-82},{J22=GSF VHM-TiCN IKZ HB ger.Nut},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01801011},{J8=FSC},{C11=ZYL},{C2=0180},{C31=h6},{D31=M},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gsf-vhm-2xd-ikz-hb-ticn/gf333106_0116.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D34
Thread Diameter Metric
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF333106.0040
DIN4000-82
GF333106.0040
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL00601011
FSC
3.15
9.562
55
9.562
8.734
ZYL
10
60
6
h6
M
0.70
4
0.017
R
3
G
HSSE
0
TiCN
0
-0.008
45.438
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0050
DIN4000-82
GF333106.0050
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL00601011
FSC
4.00
11.361
55
11.361
10.781
ZYL
10
60
6
h6
M
0.80
5
0.017
R
3
G
HSSE
0
TiCN
0
-0.008
43.639
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0060
DIN4000-82
GF333106.0060
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL00801011
FSC
4.80
13.407
62
13.407
12.478
ZYL
10
0080
8
h6
M
1.00
6
0.033
R
3
G
HSSE
0
TiCN
0
-0.009
48.593
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0080
DIN4000-82
GF333106.0080
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01001011
FSC
6.50
17.863
74
17.863
16.848
ZYL
10
0100
10
h6
M
1.25
8
0.061
R
3
G
HSSE
0
TiCN
0
-0.009
56.137
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0112
DIN4000-82
GF333106.0112
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01401011
FSC
9.90
26.526
90
26.526
25.337
ZYL
10
0140
14
h6
M
1.75
12
0.142
R
4
G
HSSE
0
TiCN
0
-0.011
63.474
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0114
DIN4000-82
GF333106.0114
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01601011
FSC
11.60
30.233
100
30.233
28.957
ZYL
10
0160
16
h6
M
2.00
14
0.204
R
4
G
HSSE
0
TiCN
0
-0.011
69.767
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0116
DIN4000-82
GF333106.0116
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01801011
FSC
13.60
34.233
102
34.233
32.959
ZYL
10
0180
18
h6
M
2.00
16
0.272
R
4
G
HSSE
0
TiCN
0
-0.011
67.767
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0251
DIN4000-82
GF333106.0251
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01001011
FSC
6.70
17.432
74
17.432
16.476
ZYL
10
0100
10
h6
MF
1.00
8
0.064
R
3
G
HSSE
0
TiCN
0
-0.009
56.568
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0276
DIN4000-82
GF333106.0276
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01201011
FSC
8.70
21.433
80
21.433
20.478
ZYL
10
0120
12
h6
MF
1.00
10
0.098
R
3
G
HSSE
0
TiCN
0
-0.011
58.567
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0277
DIN4000-82
GF333106.0277
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01201011
FSC
8.40
21.639
80
21.639
20.596
ZYL
10
0120
12
h6
MF
1.25
10
0.097
R
3
G
HSSE
0
TiCN
0
-0.011
58.361
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0301
DIN4000-82
GF333106.0301
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01401011
FSC
10.60
25.459
90
25.459
24.476
ZYL
10
0140
14
h6
MF
1.00
12
0.153
R
4
G
HSSE
0
TiCN
0
-0.011
64.541
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0302
DIN4000-82
GF333106.0302
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01401011
FSC
10.40
25.389
90
25.389
24.347
ZYL
10
0140
14
h6
MF
1.25
12
0.150
R
4
G
HSSE
0
TiCN
0
-0.011
64.611
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0331
DIN4000-82
GF333106.0331
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01601011
FSC
12.10
30.346
100
30.346
29.217
ZYL
10
0160
16
h6
MF
1.50
14
0.122
R
4
G
HSSE
0
TiCN
0
-0.011
69.654
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF333106.0359
DIN4000-82
GF333106.0359
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01801011
FSC
14.00
33.372
102
33.372
32.216
ZYL
10
0180
18
h6
MF
1.50
16
0.277
R
4
G
HSSE
0
TiCN
0
-0.011
68.628
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表