GF-VHM-R30-IKZ-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
G, Rp, W
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/g2c20rp2c20w/gf-vhm-r30-ikz-hb-ticn.prj},{NB=GF162136.9548},{J21=GF162136.9548},{BLD=10},{A2=15.9},{B2=26.303},{B5=90},{B6=26.303},{B71=26.303},{C12=10},{C2=160},{C3=16},{D32=1.814},{D33=14},{D7=0.216},{F21=5},{H22=0},{C32=0},{C33=-0.011},{C4=63.697},{E2=26.55},{E3=1},{F4=26.55},{F5=100},{H21=1},{J7=0},{SHA256=GCQ/EpWMO13l/KKycu6M0AzvzKy/4xXadh+pSmQ8008=},{INAME=GF1621362e9548_gen},{NAME=GF162136.9548_gen},{DOC=gf-vhm-r30-ikz-hb-ticn/gf162136_9548.pdf},{NSM=DIN4000-82},{J22=HM-GF-TiCN IKZ Inn/Auß HB R30},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01601011},{J8=FSC},{C11=ZYL},{C31=h6},{D31=W},{D36=1/2},{F1=R},{F3=R},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D36
Gewindenenndurchmesser, Bruch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF162126.9548
DIN4000-82
GF162126.9548
HM-GF-TiCN IKZ Inn/Auß HB...
E
10
HSSE-TiCN
ZYL01201011
FSC
11.9
20.861
80
20.861
20.861
ZYL
10
120
12
h6
W
1.814
14
1/2
0.216
R
4
R
HSSE
0
TiCN
0
-0.011
59.139
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162136.9548
DIN4000-82
GF162136.9548
HM-GF-TiCN IKZ Inn/Auß HB...
E
10
HSSE-TiCN
ZYL01601011
FSC
15.9
26.303
90
26.303
26.303
ZYL
10
160
16
h6
W
1.814
14
1/2
0.216
R
5
R
HSSE
0
TiCN
0
-0.011
63.697
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162136.9550
DIN4000-82
GF162136.9550
HM-GF-TiCN IKZ Inn/Auß HB...
E
10
HSSE-TiCN
ZYL01601011
FSC
15.9
26.554
90
26.554
26.553
ZYL
10
160
16
h6
W
2.309
11
1
0.402
R
5
R
HSSE
0
TiCN
0
-0.011
63.446
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162156.9550
DIN4000-82
GF162156.9550
HM-GF-TiCN IKZ Inn/Auß HB...
E
10
HSSE-TiCN
ZYL02001011
FSC
19.9
33.481
105
33.481
33.480
ZYL
10
200
20
h6
W
2.309
11
1
0.402
R
5
R
HSSE
0
TiCN
0
-0.013
71.519
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162216.9545
DIN4000-82
GF162216.9545
HM-GF-TiCN IKZ Inn/Auß HB...
E
10
HSSE-TiCN
ZYL01001011
FSC
9.9
16.713
70
16.713
16.712
ZYL
10
100
10
h6
W
1.337
19
1/4
0.107
R
4
R
HSSE
0
TiCN
0
-0.009
53.287
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表