VHM-Rekord 1A-FK-IKZ
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-FK
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-fk/vhm-rekord201a-fk-ikz.prj},{NB=B8170901.0050},{SHA256=aYIfBtw0ADVhVtmn8PM8nxWxjvIkZfvpvIsBSwGw5cY=},{INAME=B8170901_0050_gen},{NAME=B8170901_0050_gen},{DOC=vhm-rekord201a-fk-ikz/b8170901_0050.pdf},{J21=B8170901.0050},{J22=VHM-Rek.1A-FK-IKZ},{J3=E},{BLD=2},{H3=HM},{J1=DIN 371},{J6=ZYL00602115},{A1=M},{A21=5},{A3=0.80},{A5=6HX},{A8=4.9},{B2=24},{B3=70},{C11=ZYL},{C12=21},{C2=60},{C3=6.0},{C31=h9},{D2=N},{D7=0.013},{F1=R},{G3=C},{H11=HF},{H22=1},{H5=--},{NSM=DIN4000-80},{DXF=vhm-rekord201a-fk-ikz/b8170901_0050.dxf},{XML=vhm-rekord201a-fk-ikz/b8170901_0050.xml},{CSV=vhm-rekord201a-fk-ikz/b8170901_0050.csv},{STP=vhm-rekord201a-fk-ikz/b8170901_0050_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B8170901.0030
B8170901.0030
VHM-Rek.1A-FK-IKZ
E
2
HM
DIN 371
ZYL00352115
M
3
0.50
6HX
2.7
18
56
ZYL
21
35
3.5
h9
N
0.003
R
C
HF
1
--
DIN4000-80
B8170901.0040
B8170901.0040
VHM-Rek.1A-FK-IKZ
E
2
HM
DIN 371
ZYL00452115
M
4
0.70
6HX
3.4
23
63
ZYL
21
45
4.5
h9
N
0.006
R
C
HF
1
--
DIN4000-80
B8170901.0050
B8170901.0050
VHM-Rek.1A-FK-IKZ
E
2
HM
DIN 371
ZYL00602115
M
5
0.80
6HX
4.9
24
70
ZYL
21
60
6.0
h9
N
0.013
R
C
HF
1
--
DIN4000-80
B8170901.0060
B8170901.0060
VHM-Rek.1A-FK-IKZ
E
2
HM
DIN 371
ZYL00602115
M
6
1.00
6HX
4.9
30
80
ZYL
21
60
6.0
h9
N
0.015
R
C
HF
1
--
DIN4000-80
B8170901.0080
B8170901.0080
VHM-Rek.1A-FK-IKZ
E
2
HM
DIN 371
ZYL00802115
M
8
1.25
6HX
6.2
34
90
ZYL
21
0080
8.0
h9
N
0.052
R
C
HF
1
--
DIN4000-80
B8170901.0100
B8170901.0100
VHM-Rek.1A-FK-IKZ
E
2
HM
DIN 371
ZYL01002115
M
10
1.50
6HX
8.0
39
100
ZYL
21
0100
10.0
h9
N
0.050
R
C
HF
1
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表