Model 70600 - Plain washer large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/plate/70600.prj},{NB=emile_maurin_fix_infra_70600L12_400},{DES=Rondelle plate large L},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Acier 100HV},{REVETEMENT=Brut},{CERTIFICATION=-},{MARQUE=-},{REF=70600L12},{LODLEVEL=400},{D=12},{D1=13.0},{D2=32},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_70600L3
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L3
3
3.2
12
0.8
emile_maurin_70600L4
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L4
4
4.3
14
0.8
emile_maurin_70600L5
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L5
5
5.3
16
1.0
emile_maurin_70600L6
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L6
6
6.4
18
1.2
emile_maurin_70600L7
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L7
7
7.4
20
1.5
emile_maurin_70600L8
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L8
8
8.4
22
1.5
emile_maurin_70600L10
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L10
10
10.5
27
2.0
emile_maurin_70600L12
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L12
12
13.0
32
2.5
emile_maurin_70600L14
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L14
14
15.0
36
2.5
emile_maurin_70600L16
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L16
16
17.0
40
3.0
emile_maurin_70600L18
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L18
18
19.0
45
3.0
emile_maurin_70600L20
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L20
20
21.0
50
3.0
emile_maurin_70600L22
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L22
22
23.0
55
3.0
emile_maurin_70600L24
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L24
24
25.0
60
4.0
emile_maurin_70600L27
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L27
27
28.0
65
4.0
emile_maurin_70600L30
Rondelle plate large L
NFE 25513
-
Acier 100HV
Brut
-
-
70600L30
30
31.0
70
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表