Model 17450 - Rivet flange peeled head aluminium steel mandrel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Standard steel fastening
Rivets
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_stand_acier/rivet/17450.prj},{NB=emile_maurin_fix_infra_174504,8X16_400},{DES=Rivet tête plate},{NORME1=-},{NORME2=-},{MATIERE=Aluminium tige acier},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=174504,8X16},{LODLEVEL=400},{E=11},{D1=4.8},{L=16},{D2=9.5},{K=1.10},{C=1600},{T=1800},{INFOS=INFOTEXTE},{INFO1=},{EX=11},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
E
Choice of the thickness to be defined
[mm]
D1
[mm]
L
[mm]
D2
[mm]
C
Shear load
[N]
T
Tensile load
[N]
EX
thickness value
[mm]
emile_maurin_174503,2X10
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174503,2X10
5
3.2
10
6.5
1000
1200
5
emile_maurin_174503,2X12
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174503,2X12
7
3.2
12
6.5
1000
1200
7
emile_maurin_174503,2X14
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174503,2X14
9
3.2
14
6.5
1000
1200
9
emile_maurin_174503,2X16
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174503,2X16
11
3.2
16
6.5
1000
1200
11
emile_maurin_174503,2X18
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174503,2X18
13
3.2
18
6.5
1000
1200
13
emile_maurin_174504X8
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X8
4
4.0
8
8.0
1200
1400
4
emile_maurin_174504X10
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X10
6
4.0
10
8.0
1200
1400
6
emile_maurin_174504X12
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X12
8
4.0
12
8.0
1200
1400
8
emile_maurin_174504X14
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X14
10
4.0
14
8.0
1200
1400
10
emile_maurin_174504X16
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X16
12
4.0
16
8.0
1200
1400
12
emile_maurin_174504X18
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X18
14
4.0
18
8.0
1200
1400
14
emile_maurin_174504X20
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X20
16
4.0
20
8.0
1200
1400
16
emile_maurin_174504X25
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504X25
21
4.0
25
8.0
1200
1400
21
emile_maurin_174504,8X10
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X10
5
4.8
10
9.5
1600
1800
5
emile_maurin_174504,8X12
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X12
7
4.8
12
9.5
1600
1800
7
emile_maurin_174504,8X14
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X14
9
4.8
14
9.5
1600
1800
9
emile_maurin_174504,8X16
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X16
11
4.8
16
9.5
1600
1800
11
emile_maurin_174504,8X18
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X18
13
4.8
18
9.5
1600
1800
13
emile_maurin_174504,8X21
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X21
16
4.8
21
9.5
1600
1800
16
emile_maurin_174504,8X24
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X24
19
4.8
24
9.5
1600
1800
19
emile_maurin_174504,8X27
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X27
22
4.8
27
9.5
1600
1800
22
emile_maurin_174504,8X30
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X30
25
4.8
30
9.5
1600
1800
25
emile_maurin_174504,8X32
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X32
27
4.8
32
9.5
1600
1800
27
emile_maurin_174504,8X35
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X35
30
4.8
35
9.5
1600
1800
30
emile_maurin_174504,8X40
Rivet tête plate
-
-
Aluminium tige acier
-
-
-
174504,8X40
32
4.8
40
9.5
1600
1800
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表