Model 62802 - Hexagon socket button head cap screw with security pin - ISO 7380 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Hexagon socket head cap screw
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_six_pans/inox_a2/62802.prj},{NB=emile_maurin_fix_infra_628026X10_400},{DES=Vis tête bombée six pans creux inviolable avec téton central},{NORME1=ISO 7380-1},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=628026X10},{LODLEVEL=400},{DXL=6x10},{IDNR=},{D=6},{D3=4.773},{P=1.000},{L=10},{S=4.000},{A=2.000},{DA=6.800},{DK=10.300},{K=3.50},{R=0.250},{T=2.080},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
emile_maurin_628023X6
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628023X6
3x6
3
6
2.00
emile_maurin_628023X8
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628023X8
3x8
3
8
2.00
emile_maurin_628023X10
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628023X10
3x10
3
10
2.00
emile_maurin_628023X12
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628023X12
3x12
3
12
2.00
emile_maurin_628023X16
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628023X16
3x16
3
16
2.00
emile_maurin_628023X20
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628023X20
3x20
3
20
2.00
emile_maurin_628024X8
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X8
4x8
4
8
2.25
emile_maurin_628024X10
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X10
4x10
4
10
2.25
emile_maurin_628024X12
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X12
4x12
4
12
2.25
emile_maurin_628024X16
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X16
4x16
4
16
2.25
emile_maurin_628024X20
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X20
4x20
4
20
2.25
emile_maurin_628024X25
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X25
4x25
4
25
2.25
emile_maurin_628024X30
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628024X30
4x30
4
30
2.25
emile_maurin_628025X10
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X10
5x10
5
10
2.85
emile_maurin_628025X12
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X12
5x12
5
12
2.85
emile_maurin_628025X16
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X16
5x16
5
16
2.85
emile_maurin_628025X20
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X20
5x20
5
20
2.85
emile_maurin_628025X25
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X25
5x25
5
25
2.85
emile_maurin_628025X30
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X30
5x30
5
30
2.85
emile_maurin_628025X40
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628025X40
5x40
5
40
2.85
emile_maurin_628026X10
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628026X10
6x10
6
10
3.50
emile_maurin_628026X12
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628026X12
6x12
6
12
3.50
emile_maurin_628026X16
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628026X16
6x16
6
16
3.50
emile_maurin_628026X20
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628026X20
6x20
6
20
3.50
emile_maurin_628026X25
Vis tête bombée six pans ...
ISO 7380-1
-
Inox A2
-
-
-
628026X25
6x25
6
25
3.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 43011 - Hexagon domed welded cap nut DIN 1587 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 25101 - Hexagon socket button head cap screw - ISO 7380 10.9 class - ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985 - S...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Washer US ss - Washer US ss
Sikla
27.06.2024
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
Model 62805 - Button head security machine screw six lobe recess with pin -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
LBJB6 - Economy European standard round head bolts for aluminum alloy profi...
Misumi
29.05.2023
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
Reference 62802 - Hexagon socket button head cap screw with security pin - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62802 - Hexagon socket button head cap screw with security pin - ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 62532 - Rondelle ressort dynamique - DIN 2093 - Inox A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 25111 - Hexagon socket button head cap screw with flange 10.9 class -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 210202 - Hexagon socket button head cap screw - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表