Model 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a2/62505.prj},{NB=emile_maurin_fix_infra_6250514_400},{DES=Rondelle plate large type \"L\"},{NORME1=NFE 25514},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6250514},{LODLEVEL=400},{IDNR=},{D=14},{D1=15.00},{D2=36},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
nominal
[mm]
D1
min.
[mm]
D2
max
[mm]
S
name
[mm]
emile_maurin_625053
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
625053
3
3.20
12
0.8
emile_maurin_625054
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
625054
4
4.30
14
0.8
emile_maurin_625055
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
625055
5
5.30
16
1.0
emile_maurin_625056
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
625056
6
6.40
18
1.2
emile_maurin_625058
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
625058
8
8.40
22
1.5
emile_maurin_6250510
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250510
10
10.50
27
2.0
emile_maurin_6250512
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250512
12
13.00
32
2.5
emile_maurin_6250514
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250514
14
15.00
36
2.5
emile_maurin_6250516
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250516
16
17.00
40
3.0
emile_maurin_6250518
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250518
18
19.00
45
3.0
emile_maurin_6250520
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250520
20
21.00
50
3.0
emile_maurin_6250522
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250522
22
23.00
55
3.0
emile_maurin_6250524
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250524
24
25.00
60
4.0
emile_maurin_6250527
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250527
27
28.00
65
4.0
emile_maurin_6250530
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250530
30
31.00
70
4.0
emile_maurin_6250536
Rondelle plate large type...
NFE 25514
-
Inox A2
-
-
-
6250536
36
37.00
80
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表