Model 95101 - LINDAPTER® RECESSED CLAMP TYPE A SHORT - MALLEABLE IRON - ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/95101.prj},{NB=emile_maurin_fix_infra_9510112_400},{DES=Crapaud LINDAPTER® type A court},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Zn},{CERTIFICATION=CE ETA 12/0300},{MARQUE=LINDAPTER},{LODLEVEL=400},{REF=9510112},{Z=M12},{Y=26},{X=13},{T=6},{INFOS=INFOTEXTE},{VE=court},{W=29},{X1=3},{MAT=Malleable iron,bright zinc plated / hot dip galvanised},{PC=A12},{TENSILE=5.8},{FRICTIONAL=0.7},{TT=69},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
Z
Bolt
ⁿ/ₐ
Y
[mm]
X
[mm]
V
[mm]
T
[mm]
emile_maurin_9510110
Crapaud LINDAPTER® type A...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9510110
M10
20
11
4
5
emile_maurin_9510112
Crapaud LINDAPTER® type A...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9510112
M12
26
13
4.5
6
emile_maurin_9510116
Crapaud LINDAPTER® type A...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9510116
M16
30
16
5.5
8
emile_maurin_9510120
Crapaud LINDAPTER® type A...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9510120
M20
36
19
7
10
emile_maurin_9510124
Crapaud LINDAPTER® type A...
-
-
fonte
Zn
CE ETA 12/0300
LINDAPTER
9510124
M24
48
25
9
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表