目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 36-62 - Grenouillère à crochet acier, fortes charges
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Grenouillères (Série 36)
36_62
Powered by
CAD模型選擇
{emile_maurin_esm/materiel_acces/serie36_grenouilleres/36_62/36_62.prj},{NB=emile_maurin_36-620-270},{REF=36-620-270},{F1=2670},{L1=125},{L2=30},{L3=25},{L4=17.5},{L5=60},{L6=45},{L7=29},{L8=40},{L9=35},{L10=20},{L11=7.5},{L12=30.5},{L13=15},{L14=7.6},{D1=5.36},{D2=10.7},{H1=22},{H2=15},{H3=2},{INFOS=INFOTEXTE},{PPATH=36_62_asmtpl.prj},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
F1
[N]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
Emile Maurin 36-620-270
36-620-270
2670
125
30
25
17.5
60
45
29
40
35
20
7.5
30.5
15
7.6
5.36
10.7
22
15
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表