目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 36-292 - Grenouillère à lame zamac - Sans serrure - Chromé satiné
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Grenouillères (Série 36)
36_29
Powered by
CAD模型選擇
{emile_maurin_esm/materiel_acces/serie36_grenouilleres/36_29/36_292.prj},{NB=emile_maurin_36-292-84},{REF=36-292-84},{L1=84},{L2=34},{L3=32},{L4=18},{L5=21},{L6=16},{L7=24},{L8=17},{L9=12},{L10=12},{L11=10},{L12=12},{L13=35.5},{L14=16},{D1=3.2},{H1=21},{H2=1},{H3=8},{H4=4},{CM=1200},{PPATH=36_292_asmtpl.prj},{INFOS=INFOTEXTE},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
L12(+0.1/-0.1)
[mm]
L13
L13(+0.1/-0.1)
[mm]
L14
L14(+0.1/-0.1)
[mm]
D1
D1(+0.1/-0.1)
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
CM
charge max
[N]
Emile Maurin 36-292-84
36-292-84
84
34
32
18
21
16
24
17
12
12
10
12
35.5
16
3.2
21
1
8
4
1200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表