目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 36-233 - Grenouillère rotative acier - Cadenas
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Grenouillères (Série 36)
36_23
Powered by
CAD模型選擇
{emile_maurin_esm/materiel_acces/serie36_grenouilleres/36_23/36_233.prj},{NB=emile_maurin_36-233-38},{REF=36-233-38},{MAT=Acier},{L1=38},{L2=17.5},{L3=24},{L4=49},{L5=37},{L6=21},{L7=33},{L8=44},{L9=15},{L10=24},{L11=24},{L12=12},{L13=1.3},{D1=3.3},{D2=9.5},{H1=52},{H2=58},{H3=46},{H4=51},{H5=13},{H6=2},{H7=39},{H8=27},{H9=19},{VER=3.000},{INFOS=INFOTEXTE},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
L2
[mm]
L3
[mm]
L5
[mm]
L6
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
+0.1/-0.2
[mm]
L12
+0.1/-0.2
[mm]
D1
[mm]
D2
[mm]
H2
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
Emile Maurin 36-233-38
36-233-38
Acier
17.5
24
37
21
44
15
24
24
12
3.3
9.5
58
51
13
2
39
27
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表