目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 10701 - Boulon tête ronde collet carré - DIN 603/555 - Acier classe 4.8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
Vis à bois
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_bois/10701.prj},{NB=emile_maurin_1070110x45_0},{REF=1070110x45},{MAT=Acier zingué},{POS=0},{D=10},{L=45},{K=5.38},{PPATH=../vis_technique/composants/10701_sbl.prj},{M=8.000},{LG=19.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
Indication
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Hauteur de tête
[mm]
Emile Maurin 107015x16
107015x16
Acier zingué
M5x16
5
16
3.30
Emile Maurin 107015x20
107015x20
Acier zingué
M5x20
5
20
3.30
Emile Maurin 107015x25
107015x25
Acier zingué
M5x25
5
25
3.30
Emile Maurin 107015x30
107015x30
Acier zingué
M5x30
5
30
3.30
Emile Maurin 107015x35
107015x35
Acier zingué
M5x35
5
35
3.30
Emile Maurin 107015x40
107015x40
Acier zingué
M5x40
5
40
3.30
Emile Maurin 107015x50
107015x50
Acier zingué
M5x50
5
50
3.30
Emile Maurin 107015x60
107015x60
Acier zingué
M5x60
5
60
3.30
Emile Maurin 107015x70
107015x70
Acier zingué
M5x70
5
70
3.30
Emile Maurin 107016x16
107016x16
Acier zingué
M6x16
6
16
3.88
Emile Maurin 107016x20
107016x20
Acier zingué
M6x20
6
20
3.88
Emile Maurin 107016x25
107016x25
Acier zingué
M6x25
6
25
3.88
Emile Maurin 107016x30
107016x30
Acier zingué
M6x30
6
30
3.88
Emile Maurin 107016x35
107016x35
Acier zingué
M6x35
6
35
3.88
Emile Maurin 107016x40
107016x40
Acier zingué
M6x40
6
40
3.88
Emile Maurin 107016x45
107016x45
Acier zingué
M6x45
6
45
3.88
Emile Maurin 107016x50
107016x50
Acier zingué
M6x50
6
50
3.88
Emile Maurin 107016x55
107016x55
Acier zingué
M6x55
6
55
3.88
Emile Maurin 107016x60
107016x60
Acier zingué
M6x60
6
60
3.88
Emile Maurin 107016x65
107016x65
Acier zingué
M6x65
6
65
3.88
Emile Maurin 107016x70
107016x70
Acier zingué
M6x70
6
70
3.88
Emile Maurin 107016x75
107016x75
Acier zingué
M6x75
6
75
3.88
Emile Maurin 107016x80
107016x80
Acier zingué
M6x80
6
80
3.88
Emile Maurin 107016x90
107016x90
Acier zingué
M6x90
6
90
3.88
Emile Maurin 107016x100
107016x100
Acier zingué
M6x100
6
100
3.88
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表