目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 73600G5A - Rondelle conique - NFE 25510 - Acier ressort Geomet 500 A
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles coniques
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/coniques/73600g5a.prj},{NB=emile_maurin_73600G5A 10},{REF=73600G5A 10},{MAT=Acier ressort brut},{IDNR=},{D=10},{D1=10.5},{D2=22.0},{S=2.4},{H=3.1},{B=0.42},{NOM=12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 73600G5A 5
73600G5A 5
Acier ressort brut
5
5.3
11.0
1.2
Emile Maurin 73600G5A 6
73600G5A 6
Acier ressort brut
6
6.4
14.0
1.5
Emile Maurin 73600G5A 8
73600G5A 8
Acier ressort brut
8
8.4
18.0
2.0
Emile Maurin 73600G5A 10
73600G5A 10
Acier ressort brut
10
10.5
22.0
2.4
Emile Maurin 73600G5A 12
73600G5A 12
Acier ressort brut
12
13.0
24.0
2.8
Emile Maurin 73600G5A 14
73600G5A 14
Acier ressort brut
14
15.0
28.0
3.0
Emile Maurin 73600G5A 16
73600G5A 16
Acier ressort brut
16
17.0
32.0
3.4
Emile Maurin 73600G5A 20
73600G5A 20
Acier ressort brut
20
21.0
38.0
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表