目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 73350Z40T - Rondelle conique striée de serrage CS moyenne boitage industriel - Zn 400 HBS - Acier ressort - Zn 400 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles coniques
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/coniques/73350z40t.prj},{NB=emile_maurin_73350Z40T 10},{REF=73350Z40T 10},{MAT=Acier ressort zingué},{D=10},{D1=10.56},{D2=22},{S=1.6},{INFOS=INFOTEXTE},{D3=16.0},{D4=11.9},{H=2.60},{B=0.42},{NOM=45},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 73350Z40T 4
73350Z40T 4
Acier ressort zingué
4
4.10
10
0.9
Emile Maurin 73350Z40T 6
73350Z40T 6
Acier ressort zingué
6
6.40
14
1.2
Emile Maurin 73350Z40T 8
73350Z40T 8
Acier ressort zingué
8
8.56
18
1.4
Emile Maurin 73350Z40T 10
73350Z40T 10
Acier ressort zingué
10
10.56
22
1.6
Emile Maurin 73350Z40T 12
73350Z40T 12
Acier ressort zingué
12
12.83
27
1.8
Emile Maurin 73350Z40T 14
73350Z40T 14
Acier ressort zingué
14
14.40
30
2.4
Emile Maurin 73350Z40T 16
73350Z40T 16
Acier ressort zingué
16
16.40
32
2.8
Emile Maurin 73350Z40T 20
73350Z40T 20
Acier ressort zingué
20
20.50
40
3.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 73300Z40T - Rondelle conique striée de serrage CS moyenne boitage st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 21203 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), spring stee...
Bossard Catalog
31.10.2023
Reference 64515 - serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62528 - Serrated conical spring washer CS narrow type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表