目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 75201 - Frein d'écrou équerre à ailerons - DIN 463 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Autres
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/autres/75201.prj},{NB=emile_maurin_7520116},{REF=7520116},{MAT=Acier zingué},{IDNR=},{D=16},{D1=18.0},{B=34},{C=32},{F=15},{R=5.0},{H=18},{M=1},{S1=1.00},{S2=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diameter
[mm]
C
Length
[mm]
F
Length
[mm]
H
Length
[mm]
S
[mm]
Emile Maurin 752016
752016
Acier zingué
6
7.0
18
7
9
0.5
Emile Maurin 752018
752018
Acier zingué
8
9.0
20
8
11
0.8
Emile Maurin 7520110
7520110
Acier zingué
10
11.0
22
10
13
1.0
Emile Maurin 7520112
7520112
Acier zingué
12
14.0
28
12
15
1.0
Emile Maurin 7520114
7520114
Acier zingué
14
16.0
28
12
16
1.0
Emile Maurin 7520116
7520116
Acier zingué
16
18.0
32
15
18
1.0
Emile Maurin 7520118
7520118
Acier zingué
18
20.0
36
18
20
1.0
Emile Maurin 7520120
7520120
Acier zingué
20
22.0
36
18
21
1.0
Emile Maurin 7520122
7520122
Acier zingué
22
24.0
42
20
23
1.0
Emile Maurin 7520124
7520124
Acier zingué
24
27.0
42
20
25
1.0
Emile Maurin 7520127
7520127
Acier zingué
27
30.0
48
23
29
1.5
Emile Maurin 7520130
7520130
Acier zingué
30
33.0
52
26
32
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表