目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 98304 - Fixation pour suspente LINDAPTER® (rondelle) type HW - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Support Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/fix_suspente/98304.prj},{NB=emile_maurin_9830412},{REF=9830412},{X=29},{W1=12},{R=14},{L=16},{INFOS=},{Z=M12},{X1=2},{PC=HW12},{MAT=Malleable iron, bright zinc plated / hot dip galvanised },{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
X
[mm]
W1
[mm]
R
[mm]
L
[mm]
Emile Maurin 9830410
9830410
25
12
13
14
Emile Maurin 9830412
9830412
29
12
14
16
Emile Maurin 9830416
9830416
34
16
17
19
Emile Maurin 9830420
9830420
44
19
22
24
Emile Maurin 9830424
9830424
57
25
29
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表