目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 79410 - Circlip intérieur pour alésage - DIN 472 - Acier brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79410.prj},{NB=emile_maurin_7941053},{REF=7941053},{MAT=Acier brut},{IDNR=},{D1=53.000},{D=53},{D3=57.20},{S=2.00},{A=6.700},{B=4.700},{D5=2.500},{D2=55.000},{M=2.150},{T=1.500},{N=4.500},{D4=37.900},{INFOS=INFOTEXT},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D3
Diameter of the nut
[mm]
S
Thickness
[mm]
Emile Maurin 794108
794108
Acier brut
8
8.70
0.80
Emile Maurin 794109
794109
Acier brut
9
9.80
0.80
Emile Maurin 7941010
7941010
Acier brut
10
10.80
1.00
Emile Maurin 7941011
7941011
Acier brut
11
11.80
1.00
Emile Maurin 7941012
7941012
Acier brut
12
13.00
1.00
Emile Maurin 7941013
7941013
Acier brut
13
14.10
1.00
Emile Maurin 7941014
7941014
Acier brut
14
15.10
1.00
Emile Maurin 7941015
7941015
Acier brut
15
16.20
1.00
Emile Maurin 7941016
7941016
Acier brut
16
17.30
1.00
Emile Maurin 7941017
7941017
Acier brut
17
18.30
1.00
Emile Maurin 7941018
7941018
Acier brut
18
19.50
1.00
Emile Maurin 7941019
7941019
Acier brut
19
20.50
1.00
Emile Maurin 7941020
7941020
Acier brut
20
21.50
1.00
Emile Maurin 7941021
7941021
Acier brut
21
22.50
1.00
Emile Maurin 7941022
7941022
Acier brut
22
23.50
1.00
Emile Maurin 7941023
7941023
Acier brut
23
24.60
1.20
Emile Maurin 7941024
7941024
Acier brut
24
25.90
1.20
Emile Maurin 7941025
7941025
Acier brut
25
26.90
1.20
Emile Maurin 7941026
7941026
Acier brut
26
27.90
1.20
Emile Maurin 7941027
7941027
Acier brut
27
29.10
1.20
Emile Maurin 7941028
7941028
Acier brut
28
30.10
1.20
Emile Maurin 7941029
7941029
Acier brut
29
31.10
1.20
Emile Maurin 7941030
7941030
Acier brut
30
32.10
1.20
Emile Maurin 7941031
7941031
Acier brut
31
33.40
1.20
Emile Maurin 7941032
7941032
Acier brut
32
34.40
1.20
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表