目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 79020 - Goupille cannelée à cannelures progressives renversées sur la demi longueur - ISO 8741 - Acier brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79020.prj},{NB=emile_maurin_790204X40},{REF=790204X40},{DXL=4x40},{MAT=Acier brut},{D=4.0},{L=40},{D2=5.000},{INFOS=INFOTEXTE},{INFO1=79020.txt},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
Emile Maurin 790201,5X8
790201,5X8
1.5x8
Acier brut
1.5
8
Emile Maurin 790201,5X10
790201,5X10
1.5x10
Acier brut
1.5
10
Emile Maurin 790201,5X12
790201,5X12
1.5x12
Acier brut
1.5
12
Emile Maurin 790201,5X14
790201,5X14
1.5x14
Acier brut
1.5
14
Emile Maurin 790201,5X16
790201,5X16
1.5x16
Acier brut
1.5
16
Emile Maurin 790201,5X18
790201,5X18
1.5x18
Acier brut
1.5
18
Emile Maurin 790201,5X20
790201,5X20
1.5x20
Acier brut
1.5
20
Emile Maurin 790202X8
790202X8
2x8
Acier brut
2.0
8
Emile Maurin 790202X10
790202X10
2x10
Acier brut
2.0
10
Emile Maurin 790202X14
790202X14
2x14
Acier brut
2.0
14
Emile Maurin 790202X16
790202X16
2x16
Acier brut
2.0
16
Emile Maurin 790202X18
790202X18
2x18
Acier brut
2.0
18
Emile Maurin 790202X20
790202X20
2x20
Acier brut
2.0
20
Emile Maurin 790202X22
790202X22
2x22
Acier brut
2.0
22
Emile Maurin 790202X24
790202X24
2x24
Acier brut
2.0
24
Emile Maurin 790202X26
790202X26
2x26
Acier brut
2.0
26
Emile Maurin 790202X28
790202X28
2x28
Acier brut
2.0
28
Emile Maurin 790202X30
790202X30
2x30
Acier brut
2.0
30
Emile Maurin 790202,5X8
790202,5X8
2.5x8
Acier brut
2.5
8
Emile Maurin 790202,5X10
790202,5X10
2.5x10
Acier brut
2.5
10
Emile Maurin 790202,5X22
790202,5X22
2.5x22
Acier brut
2.5
22
Emile Maurin 790202,5X24
790202,5X24
2.5x24
Acier brut
2.5
24
Emile Maurin 790202,5X26
790202,5X26
2.5x26
Acier brut
2.5
26
Emile Maurin 790202,5X28
790202,5X28
2.5x28
Acier brut
2.5
28
Emile Maurin 790202,5X30
790202,5X30
2.5x30
Acier brut
2.5
30
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表