目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 86100 - Rondelle plate - DIN 9021 - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/86100.prj},{NB=emile_maurin_861008},{REF=861008},{MAT=Polyamide 6.6},{D=8},{D1=8.4},{D2=23.48},{S=2.0},{IDNR=},{NENN=8.400},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Emile Maurin 861003
861003
Polyamide 6.6
3
3.2
9.00
0.8
Emile Maurin 861004
861004
Polyamide 6.6
4
4.3
12.00
1.0
Emile Maurin 861005
861005
Polyamide 6.6
5
5.3
15.00
1.2
Emile Maurin 861006
861006
Polyamide 6.6
6
6.4
17.57
1.6
Emile Maurin 861008
861008
Polyamide 6.6
8
8.4
23.48
2.0
Emile Maurin 8610010
8610010
Polyamide 6.6
10
10.5
29.48
2.5
Emile Maurin 8610012
8610012
Polyamide 6.6
12
13.0
36.38
3.0
Emile Maurin 8610016
8610016
Polyamide 6.6
16
17.0
49.38
3.0
Emile Maurin 8610020
8610020
Polyamide 6.6
20
22.0
60.00
4.0
Emile Maurin 8610024
8610024
Polyamide 6.6
24
26.0
72.00
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 84000 - Plain washer NFE 25513 - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 83000 - Hexagon nut - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12601 - Wing nut - American type - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 82800 - Threaded rod 1 meter - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 87400 - Sealing blocking locking washer - White Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 80000 - Hexagonal head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 25111 - Hexagon socket button head cap screw with flange 10.9 cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 25101 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 81800 - Washer - Black TPR
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 86100 - PLAIN WASHER DIN 9021 - NYLON 6.6
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 31-520 - Vis 6 pans creux épaulée (classe 12.9)
EMILE MAURIN - Eléments Standard Mécaniques
12.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表