目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 80000 - Vis à tête hexagonale - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/80000.prj},{NB=emile_maurin_800006X20},{REF=800006X20},{DXL=6x20},{MAT=Nylon 6.6},{D=6},{L=20},{S=10.0},{C=0.500},{DW=8.880},{K=4.0},{R=0.250},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
Emile Maurin 800003X6
800003X6
3x6
Nylon 6.6
3
6
5.5
2.0
Emile Maurin 800003X8
800003X8
3x8
Nylon 6.6
3
8
5.5
2.0
Emile Maurin 800003X10
800003X10
3x10
Nylon 6.6
3
10
5.5
2.0
Emile Maurin 800003X12
800003X12
3x12
Nylon 6.6
3
12
5.5
2.0
Emile Maurin 800003X16
800003X16
3x16
Nylon 6.6
3
16
5.5
2.0
Emile Maurin 800003X20
800003X20
3x20
Nylon 6.6
3
20
5.5
2.0
Emile Maurin 800003X25
800003X25
3x25
Nylon 6.6
3
25
5.5
2.0
Emile Maurin 800003X30
800003X30
3x30
Nylon 6.6
3
30
5.5
2.0
Emile Maurin 800003X35
800003X35
3x35
Nylon 6.6
3
35
5.5
2.0
Emile Maurin 800003X40
800003X40
3x40
Nylon 6.6
3
40
5.5
2.0
Emile Maurin 800004X6
800004X6
4x6
Nylon 6.6
4
6
7.0
2.8
Emile Maurin 800004X8
800004X8
4x8
Nylon 6.6
4
8
7.0
2.8
Emile Maurin 800004X10
800004X10
4x10
Nylon 6.6
4
10
7.0
2.8
Emile Maurin 800004X12
800004X12
4x12
Nylon 6.6
4
12
7.0
2.8
Emile Maurin 800004X16
800004X16
4x16
Nylon 6.6
4
16
7.0
2.8
Emile Maurin 800004X20
800004X20
4x20
Nylon 6.6
4
20
7.0
2.8
Emile Maurin 800004X25
800004X25
4x25
Nylon 6.6
4
25
7.0
2.8
Emile Maurin 800004X30
800004X30
4x30
Nylon 6.6
4
30
7.0
2.8
Emile Maurin 800004X40
800004X40
4x40
Nylon 6.6
4
40
7.0
2.8
Emile Maurin 800005X8
800005X8
5x8
Nylon 6.6
5
8
8.0
3.5
Emile Maurin 800005X10
800005X10
5x10
Nylon 6.6
5
10
8.0
3.5
Emile Maurin 800005X12
800005X12
5x12
Nylon 6.6
5
12
8.0
3.5
Emile Maurin 800005X16
800005X16
5x16
Nylon 6.6
5
16
8.0
3.5
Emile Maurin 800005X20
800005X20
5x20
Nylon 6.6
5
20
8.0
3.5
Emile Maurin 800005X25
800005X25
5x25
Nylon 6.6
5
25
8.0
3.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表