目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62202 - Vis à métaux tête bombée 6 pans creux - ISO 7380-1 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62202.prj},{NB=emile_maurin_622026X35},{REF=622026X35},{DXL=6x35},{MAT=Acier inoxydable A2},{IDNR=},{D=6},{L=35},{D3=4.773},{DK=10.5},{K=3.30},{S=4.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
S
[mm]
Emile Maurin 622023X6
622023X6
3x6
Acier inoxydable A2
3
6
5.7
1.65
2.0
Emile Maurin 622023X8
622023X8
3x8
Acier inoxydable A2
3
8
5.7
1.65
2.0
Emile Maurin 622023X10
622023X10
3x10
Acier inoxydable A2
3
10
5.7
1.65
2.0
Emile Maurin 622023X12
622023X12
3x12
Acier inoxydable A2
3
12
5.7
1.65
2.0
Emile Maurin 622023X16
622023X16
3x16
Acier inoxydable A2
3
16
5.7
1.65
2.0
Emile Maurin 622023X20
622023X20
3x20
Acier inoxydable A2
3
20
5.7
1.65
2.0
Emile Maurin 622023X25
622023X25
3x25
Acier inoxydable A2
3
25
5.7
1.65
2.0
Emile Maurin 622023X30
622023X30
3x30
Acier inoxydable A2
3
30
5.7
1.65
2.0
Emile Maurin 622024X6
622024X6
4x6
Acier inoxydable A2
4
6
7.6
2.20
2.5
Emile Maurin 622024X8
622024X8
4x8
Acier inoxydable A2
4
8
7.6
2.20
2.5
Emile Maurin 622024X10
622024X10
4x10
Acier inoxydable A2
4
10
7.6
2.20
2.5
Emile Maurin 622024X12
622024X12
4x12
Acier inoxydable A2
4
12
7.6
2.20
2.5
Emile Maurin 622024X16
622024X16
4x16
Acier inoxydable A2
4
16
7.6
2.20
2.5
Emile Maurin 622024X20
622024X20
4x20
Acier inoxydable A2
4
20
7.6
2.20
2.5
Emile Maurin 622024X25
622024X25
4x25
Acier inoxydable A2
4
25
7.6
2.20
2.5
Emile Maurin 622024X30
622024X30
4x30
Acier inoxydable A2
4
30
7.6
2.20
2.5
Emile Maurin 622024X35
622024X35
4x35
Acier inoxydable A2
4
35
7.6
2.20
2.5
Emile Maurin 622024X40
622024X40
4x40
Acier inoxydable A2
4
40
7.6
2.20
2.5
Emile Maurin 622025X8
622025X8
5x8
Acier inoxydable A2
5
8
9.5
2.75
3.0
Emile Maurin 622025X10
622025X10
5x10
Acier inoxydable A2
5
10
9.5
2.75
3.0
Emile Maurin 622025X12
622025X12
5x12
Acier inoxydable A2
5
12
9.5
2.75
3.0
Emile Maurin 622025X16
622025X16
5x16
Acier inoxydable A2
5
16
9.5
2.75
3.0
Emile Maurin 622025X20
622025X20
5x20
Acier inoxydable A2
5
20
9.5
2.75
3.0
Emile Maurin 622025X25
622025X25
5x25
Acier inoxydable A2
5
25
9.5
2.75
3.0
Emile Maurin 622025X30
622025X30
5x30
Acier inoxydable A2
5
30
9.5
2.75
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表