目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64511 - Rondelle plate large - DIN 9021 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64511.prj},{NB=emile_maurin_6451110},{REF=6451110},{MAT=Inox A4},{D=10.0},{D1=10.5},{D2=29.48},{S=2.5},{IDNR=},{NENN=10.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal
ⁿ/ₐ
D1
Diamètre intérieur
[mm]
D2
Diamètre extérieur
[mm]
S
Height
[mm]
Emile Maurin 645112,5
645112,5
Inox A4
2.5
2.7
8.00
0.8
Emile Maurin 645113
645113
Inox A4
3.0
3.2
8.64
0.8
Emile Maurin 645114
645114
Inox A4
4.0
4.3
11.57
1.0
Emile Maurin 645115
645115
Inox A4
5.0
5.3
14.57
1.2
Emile Maurin 645116
645116
Inox A4
6.0
6.4
17.57
1.6
Emile Maurin 645118
645118
Inox A4
8.0
8.4
23.48
2.0
Emile Maurin 6451110
6451110
Inox A4
10.0
10.5
29.48
2.5
Emile Maurin 6451112
6451112
Inox A4
12.0
13.0
36.38
3.0
Emile Maurin 6451114
6451114
Inox A4
14.0
15.0
44.00
3.0
Emile Maurin 6451116
6451116
Inox A4
16.0
17.0
49.38
3.0
Emile Maurin 6451118
6451118
Inox A4
18.0
20.0
56.00
4.0
Emile Maurin 6451120
6451120
Inox A4
20.0
22.0
58.10
4.0
Emile Maurin 6451124
6451124
Inox A4
24.0
26.0
72.00
5.0
Emile Maurin 6451130
6451130
Inox A4
30.0
33.0
92.00
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表