目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62521 - Frein d'écrou droit à ailerons - NFE 25540 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62521.prj},{NB=emile_maurin_6252116},{REF=6252116},{MAT=Inox A2},{IDNR=},{D=16},{D1=18.0},{B=34},{C=32},{F=15},{R=5.0},{G=27},{M=1},{S1=1.0},{S2=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diameter
[mm]
C
Length
[mm]
F
Length
[mm]
G
Length
[mm]
S
[mm]
Emile Maurin 625214
625214
Inox A2
4
4.5
13
5
8
0.5
Emile Maurin 625215
625215
Inox A2
5
5.5
13
5
8
0.5
Emile Maurin 625216
625216
Inox A2
6
7.0
16
6
10
0.5
Emile Maurin 625218
625218
Inox A2
8
9.0
18
8
13
1.0
Emile Maurin 6252110
6252110
Inox A2
10
11.0
23
9
18
1.0
Emile Maurin 6252112
6252112
Inox A2
12
14.0
25
12
21
1.0
Emile Maurin 6252114
6252114
Inox A2
14
16.0
28
13
23
1.0
Emile Maurin 6252116
6252116
Inox A2
16
18.0
32
15
27
1.0
Emile Maurin 6252118
6252118
Inox A2
18
20.0
36
16
29
1.0
Emile Maurin 6252120
6252120
Inox A2
20
22.0
40
18
32
1.0
Emile Maurin 6252122
6252122
Inox A2
22
24.0
45
20
34
1.0
Emile Maurin 6252124
6252124
Inox A2
24
27.0
48
22
37
1.5
Emile Maurin 6252127
6252127
Inox A2
27
30.0
55
24
42
1.5
Emile Maurin 6252130
6252130
Inox A2
30
33.0
60
26
46
1.5
Emile Maurin 6252133
6252133
Inox A2
33
36.0
66
29
49
1.5
Emile Maurin 6252136
6252136
Inox A2
36
39.0
72
31
53
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表