目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62624 - Ecrou bas hexagonal filetage métrique pas fin - DIN 439 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62624.prj},{NB=emile_maurin_6262414X150},{REF=6262414X150},{DXP=14x150},{MAT=Acier inoxydable A2},{D=14},{S=22},{M=7},{E=24.490},{D1=12.376},{P=1.500},{S1=21},{IDNR=},{NENN=M 14},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
S
Across-flats-dimension
[mm]
M
Overall hight
[mm]
Emile Maurin 626248X100
626248X100
Acier inoxydable A2
8
13
4
Emile Maurin 6262410X100
6262410X100
Acier inoxydable A2
10
17
5
Emile Maurin 6262410X125
6262410X125
Acier inoxydable A2
10
17
5
Emile Maurin 6262412X125
6262412X125
Acier inoxydable A2
12
19
6
Emile Maurin 6262412X150
6262412X150
Acier inoxydable A2
12
19
6
Emile Maurin 6262414X150
6262414X150
Acier inoxydable A2
14
22
7
Emile Maurin 6262416X150
6262416X150
Acier inoxydable A2
16
24
8
Emile Maurin 6262418X150
6262418X150
Acier inoxydable A2
18
27
9
Emile Maurin 6262420X150
6262420X150
Acier inoxydable A2
20
30
10
Emile Maurin 6262424X150
6262424X150
Acier inoxydable A2
24
36
12
Emile Maurin 6262424X200
6262424X200
Acier inoxydable A2
24
36
12
Emile Maurin 6262430X200
6262430X200
Acier inoxydable A2
30
46
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表