目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 22010G5A - Ecrou hexagonal Hu - ISO 4032 - Acier classe 8 Geomet® 500A
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/22010g5a.prj},{NB=emile_maurin_22010G5A 12},{REF=22010G5A 12},{MAT=Acier classe 8 Geomet® 500A},{D=12},{M=10.8},{S=18.0},{NENN=},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
NENN
ⁿ/ₐ
Emile Maurin 22010G5A 3
22010G5A 3
Acier classe 8 Geomet® 50...
3
2.4
5.5
Emile Maurin 22010G5A 4
22010G5A 4
Acier classe 8 Geomet® 50...
4
3.2
7.0
Emile Maurin 22010G5A 5
22010G5A 5
Acier classe 8 Geomet® 50...
5
4.7
8.0
Emile Maurin 22010G5A 6
22010G5A 6
Acier classe 8 Geomet® 50...
6
5.2
10.0
Emile Maurin 22010G5A 7
22010G5A 7
Acier classe 8 Geomet® 50...
7
5.5
11.0
Emile Maurin 22010G5A 8
22010G5A 8
Acier classe 8 Geomet® 50...
8
6.8
13.0
Emile Maurin 22010G5A 10
22010G5A 10
Acier classe 8 Geomet® 50...
10
8.4
16.0
Emile Maurin 22010G5A 12
22010G5A 12
Acier classe 8 Geomet® 50...
12
10.8
18.0
Emile Maurin 22010G5A 14
22010G5A 14
Acier classe 8 Geomet® 50...
14
12.8
21.0
Emile Maurin 22010G5A 16
22010G5A 16
Acier classe 8 Geomet® 50...
16
14.8
24.0
Emile Maurin 22010G5A 18
22010G5A 18
Acier classe 8 Geomet® 50...
18
15.8
27.0
Emile Maurin 22010G5A 20
22010G5A 20
Acier classe 8 Geomet® 50...
20
18.0
30.0
Emile Maurin 22010G5A 22
22010G5A 22
Acier classe 8 Geomet® 50...
22
19.4
34.0
Emile Maurin 22010G5A 24
22010G5A 24
Acier classe 8 Geomet® 50...
24
21.5
36.0
Emile Maurin 22010G5A 27
22010G5A 27
Acier classe 8 Geomet® 50...
27
23.8
41.0
Emile Maurin 22010G5A 30
22010G5A 30
Acier classe 8 Geomet® 50...
30
25.6
46.0
Emile Maurin 22010G5A 33
22010G5A 33
Acier classe 8 Geomet® 50...
33
28.7
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表