目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 43371 - Ecrou hexagonal à embase crantée - DIN 6923 - Acier classe 8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous à embase
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_embase/43371.prj},{NB=emile_maurin_433718},{REF=433718},{MAT=Acier zingué},{D=8},{D1=6.647},{P=0.130},{M=8},{S=13},{DC=17.900},{C=1.200},{R=0.480},{NENN=M8},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 433713
433713
Acier zingué
3
3
5
Emile Maurin 433714
433714
Acier zingué
4
4
7
Emile Maurin 433715
433715
Acier zingué
5
5
8
Emile Maurin 433716
433716
Acier zingué
6
6
10
Emile Maurin 433718
433718
Acier zingué
8
8
13
Emile Maurin 4337110
4337110
Acier zingué
10
10
15
Emile Maurin 4337112
4337112
Acier zingué
12
12
18
Emile Maurin 4337114
4337114
Acier zingué
14
14
21
Emile Maurin 4337116
4337116
Acier zingué
16
16
24
Emile Maurin 4337120
4337120
Acier zingué
20
20
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表