目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 77500 - Ecrou hexagonal à souder avec centrage - DIN 929 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Autres Ecrous
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/autres_ecrous/77500.prj},{NB=emile_maurin_775006},{REF=775006},{MAT=Acier zingué},{IDNR=},{GEW=M6},{D=6},{D1=4.917},{P=1.000},{B=0.900},{DW=8.000},{D2=8.000},{D3=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.0},{S=11.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 775003
775003
Acier zingué
3
3.0
7.5
Emile Maurin 775004
775004
Acier zingué
4
3.5
9.0
Emile Maurin 775005
775005
Acier zingué
5
4.0
10.0
Emile Maurin 775006
775006
Acier zingué
6
5.0
11.0
Emile Maurin 775008
775008
Acier zingué
8
6.5
14.0
Emile Maurin 7750010
7750010
Acier zingué
10
8.0
17.0
Emile Maurin 7750012
7750012
Acier zingué
12
10.0
19.0
Emile Maurin 7750014
7750014
Acier zingué
14
11.0
22.0
Emile Maurin 7750016
7750016
Acier zingué
16
13.0
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表