目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 79710 - Douille autotaraudeuse - Inox
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Accessoires
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/accessoires/79710.prj},{NB=emile_maurin_797106},{REF=797106},{MAT=Inox},{D=6.0},{P=1.500},{D1=4.917},{B=10.0},{C=14},{N=1.200},{T=2.400},{B1=8.182},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
B
[mm]
C
[mm]
Emile Maurin 797102,5
797102,5
Inox
2.5
4.5
6
Emile Maurin 797103
797103
Inox
3.0
5.0
6
Emile Maurin 797104
797104
Inox
4.0
6.5
8
Emile Maurin 797105
797105
Inox
5.0
8.0
10
Emile Maurin 797106
797106
Inox
6.0
10.0
14
Emile Maurin 797108
797108
Inox
8.0
12.0
15
Emile Maurin 7971010
7971010
Inox
10.0
14.0
18
Emile Maurin 7971012
7971012
Inox
12.0
16.0
22
Emile Maurin 7971014
7971014
Inox
14.0
18.0
24
Emile Maurin 7971016
7971016
Inox
16.0
20.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表