目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHMS 12 - Messschlauch
Gates Tube Fittings
Messtechnik
Schraub-System CSH 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_csh_400_bar/cshms_12.prj},{NB=CSHMS250012 - UEBERON},{MANU=Gates Tube Fittings GmbH},{BZ=CSHMS 2500/12},{INFO=Meßschlauch},{VERS=UEBERON},{G=S 12,65x1,5},{NDR=12.650},{KDR=11.026},{D=5.000},{L=2500.000},{GEW=0.000},{SK=CSHMS_12},{WERK=Stahl},{L1=25.000},{S1=19.000},{BESTNR1=CSHMS250012},{BESTNR2=CSHMS250012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Notation
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
G
Gewinde G Nenndurchmesser
ⁿ/ₐ
L
Laenge L
[mm]
WERK
Werkstoff
ⁿ/ₐ
CSHMS100012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 1000/12
Meßschlauch
S 12,65x1,5
1000.000
Stahl
CSHMS150012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 1500/12
Meßschlauch
S 12,65x1,5
1500.000
Stahl
CSHMS200012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 2000/12
Meßschlauch
S 12,65x1,5
2000.000
Stahl
CSHMS20012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 200/12
Meßschlauch
S 12,65x1,5
200.000
Stahl
CSHMS250012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 2500/12
Meßschlauch
S 12,65x1,5
2500.000
Stahl
CSHMS320012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 3200/12
Meßschlauch
S 12,65x1,5
3200.000
Stahl
CSHMS400012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 4000/12
Meßschlauch
S 12,65x1,5
4000.000
Stahl
CSHMS40012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 400/12
Meßschlauch
S 12,65x1,5
400.000
Stahl
CSHMS63012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 630/12
Meßschlauch
S 12,65x1,5
630.000
Stahl
CSHMS80012 - UEBERON
Gates Tube Fittings GmbH
CSHMS 800/12
Meßschlauch
S 12,65x1,5
800.000
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表