330A - FEMALE ADAPTOR
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16/female_adaptor.prj},{NB=330A04003(400)},{CODE=330A04003},{LOD=400},{S=40 X 1\"},{L=113.0},{L1=88.0},{L2=23.0},{D1=78.0},{D2=41.0},{R=1},{W=170},{MAT=Polypropylene},{PN=16},{PU=100},{RMM=33.249},{D=71.0},{REG=15.00},{L3=88.00},{REG1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
R
[Inch]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
330A01610
330A01610
16 X ⅜"
72.5
54.0
16.5
39.0
17.5
3/8
40
Polypropylene
16
750
330A01601
330A01601
16 X ½"
70.5
53.5
15.5
39.0
17.5
1/2
30
Polypropylene
16
750
330A01602
330A01602
16 X ¾"
73.5
53.5
19.0
39.0
17.5
3/4
30
Polypropylene
16
750
330A02010
330A02010
20 X ⅜"
71.0
57.5
12.0
46.0
22.0
3/8
40
Polypropylene
16
500
330A02001
330A02001
20 X ½"
71.5
54.5
15.5
46.0
22.0
1/2
40
Polypropylene
16
500
330A02002
330A02002
20 X ¾"
74.5
54.0
19.0
46.0
22.0
3/4
40
Polypropylene
16
500
330A02501
330A02501
25 X ½"
77.0
57.0
19.0
52.0
27.0
1/2
50
Polypropylene
16
360
330A02502
330A02502
25 X ¾"
78.0
57.5
19.0
52.0
27.0
3/4
50
Polypropylene
16
360
330A02503
330A02503
25 X 1"
79.0
57.5
20.5
52.0
27.0
1
60
Polypropylene
16
320
330A03201
330A03201
32 X ½"
93.5
72.0
19.5
62.5
33.5
1/2
90
Polypropylene
16
220
330A03202
330A03202
32 X ¾"
92.5
71.0
19.5
62.5
33.5
3/4
90
Polypropylene
16
220
330A03203
330A03203
32 X 1"
93.5
72.0
20.5
62.5
33.5
1
100
Polypropylene
16
220
330A03204
330A03204
32 X 1 ¼"
95.0
71.5
21.5
62.5
33.5
1 1/4
140
Polypropylene
16
150
330A03205
330A03205
32 X 1 ½"
95.0
71.5
21.5
62.5
33.5
1 1/2
150
Polypropylene
16
150
330A04003
330A04003
40 X 1"
113.0
88.0
23.0
78.0
41.0
1
170
Polypropylene
16
100
330A04004
330A04004
40 X 1 ¼"
114.0
88.0
23.0
78.0
41.0
1 1/4
180
Polypropylene
16
100
330A04005
330A04005
40 X 1 ½"
114.0
88.5
22.5
78.0
41.0
1 1/2
180
Polypropylene
16
100
330A05004
330A05004
50 X 1 ¼"
118.5
92.5
23.5
91.0
51.0
1 1/4
210
Polypropylene
16
65
330A05005
330A05005
50 X 1 ½"
119.0
92.5
24.0
91.0
51.0
1 1/2
210
Polypropylene
16
65
330A05006
330A05006
50 X 2"
120.5
92.5
27.0
91.0
51.0
2
220
Polypropylene
16
65
330A06305
330A06305
63 X 1 ½"
137.5
113.5
23.0
108.5
65.0
1 1/2
350
Polypropylene
16
45
330A06306
330A06306
63 X 2"
140.0
112.5
26.5
108.5
65.0
2
360
Polypropylene
16
45
330A06307
330A06307
63 X 2 ½"
142.5
110.5
31.0
108.5
65.0
2 1/2
380
Polypropylene
16
40
330A07506
330A07506
75 X 2"
160.5
129.5
27.5
129.0
77.0
2
612
Polypropylene
16
26
330A07507
330A07507
75 X 2 ½"
165.5
129.0
35.5
129.0
77.0
2 1/2
612
Polypropylene
16
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表