目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connectors
Elesa+Ganter
管夹头
GN 911
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn911/gn_911.prj},{NB=Verstellbarer Klemmhebel GN 911-78-M8-40-SR},{PARTNUMBER=GN 911-78-M8-40-SR},{L1=78},{D1=M8},{NDM=8},{L2=40},{D2=13.0},{H1=15.0},{H2=52},{OB=silber},{VERS=2.000},{MAT=Zink-Druckguss},{WEIGHT=0.1530},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
ⁿ/ₐ
L2
[mm]
D2
[mm]
H1
[mm]
H2
≈
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Hand Lever GN ...
GN 911-45-M6-20-SR
45
M6
20
10.0
9.0
34
silver
0.0410
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M6-20-SR
63
M6
20
10.0
12.0
44
silver
0.0836
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-25-SR
63
M8
25
13.0
12.5
42
silver
0.0924
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-30-SR
63
M8
30
13.0
12.5
42
silver
0.0960
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-35-SR
63
M8
35
13.0
12.5
42
silver
0.0962
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-40-SR
63
M8
40
13.0
12.5
42
silver
0.1020
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-50-SR
63
M8
50
13.0
12.5
42
silver
0.1021
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-25-SR
78
M8
25
13.0
15.0
52
silver
0.1483
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-30-SR
78
M8
30
13.0
15.0
52
silver
0.1501
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-35-SR
78
M8
35
13.0
15.0
52
silver
0.1464
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-40-SR
78
M8
40
13.0
15.0
52
silver
0.1530
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-50-SR
78
M8
50
13.0
15.0
52
silver
0.1509
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-35-SR
78
M10
35
16.0
16.0
50
silver
0.1660
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-50-SR
78
M10
50
16.0
16.0
50
silver
0.1756
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-55-SR
78
M10
55
16.0
16.0
50
silver
0.1786
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-60-SR
78
M10
60
16.0
16.0
50
silver
0.1816
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-65-SR
78
M10
65
16.0
16.0
50
silver
0.1850
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-35-SR
92
M10
35
16.0
16.0
60
silver
0.2203
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-50-SR
92
M10
50
16.0
16.0
60
silver
0.2294
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-55-SR
92
M10
55
16.0
16.0
60
silver
0.2324
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-60-SR
92
M10
60
16.0
16.0
60
silver
0.2354
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-65-SR
92
M10
65
16.0
16.0
60
silver
0.2360
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表