目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 279 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Elesa+Ganter
管夹头
GN 279
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn279/gn279_2.prj},{NB=Laschen-Klemmverbinder GN 279-B45-OZ-2-SW},{PARTNUMBER=GN 279-B45-OZ-2-SW},{FORMVIS=D1},{D1=B45},{S1=-},{B=65},{D2=10.5},{D3=M 10},{D4=M 10},{K=76},{L1=166.5},{L2=70},{M=85},{S2=17},{T=35},{Z=M10-60},{L3=78 | 92},{OBVIS=schwarz},{KH=GN 911-M10-63},{FORMX=1, 'D1', 2, 'S1'},{D10=45},{S10=45},{NDM=10},{KDM=8.160},{WEIGHT=0.8200},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
S1
Square
[mm]
B
Swivel width
[mm]
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S2
[mm]
T
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel clamp connector ba...
GN 279-B40-OZ-2-BL
B40
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8400
76090000
YES
Swivel clamp connector ba...
GN 279-B40-OZ-2-SW
B40
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8400
76090000
YES
Swivel clamp connector ba...
GN 279-V40-OZ-2-BL
-
V40
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8250
76090000
YES
Swivel clamp connector ba...
GN 279-V40-OZ-2-SW
-
V40
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8250
76090000
YES
Swivel clamp connector ba...
GN 279-B42-OZ-2-BL
B42
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8300
76090000
YES
Swivel clamp connector ba...
GN 279-B42-OZ-2-SW
B42
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8300
76090000
YES
Swivel clamp connector ba...
GN 279-B45-OZ-2-BL
B45
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8200
76090000
YES
Swivel clamp connector ba...
GN 279-B45-OZ-2-SW
B45
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8200
76090000
YES
Swivel clamp connector ba...
GN 279-V45-OZ-2-BL
-
V45
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8080
76090000
YES
Swivel clamp connector ba...
GN 279-V45-OZ-2-SW
-
V45
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8080
76090000
YES
Swivel clamp connector ba...
GN 279-B48-OZ-2-BL
B48
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8080
76090000
YES
Swivel clamp connector ba...
GN 279-B48-OZ-2-SW
B48
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8080
76090000
YES
Swivel clamp connector ba...
GN 279-B50-OZ-2-BL
B50
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.8000
76090000
YES
Swivel clamp connector ba...
GN 279-B50-OZ-2-SW
B50
-
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.8000
76090000
YES
Swivel clamp connector ba...
GN 279-V50-OZ-2-BL
-
V50
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
blank
0.7660
76090000
YES
Swivel clamp connector ba...
GN 279-V50-OZ-2-SW
-
V50
65
10.5
76
166.5
70
85
17
35
M10-60
78 | 92
black
0.7660
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表