目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 231 - Tube Supports, Aluminum, with screw, stainless steel
Elesa+Ganter
管夹头
GN 231
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn231/gn_231_2.prj},{NB=Rohrschelle GN 231-B20-2-SW},{PARTNUMBER=GN 231-B20-2-SW},{FORMVIS=D1},{D1=B20},{D11=20.000},{KS=Klemmschrauben mit Innensechskant},{S1=-},{S11=20.000},{D2=8.5},{D3=M8},{NDM=8.000},{KDM=6.464},{P=1.250},{D5=9.000},{K=22},{L1=70},{L2=55},{L3=4.0},{M1=48},{M2=16.0},{S2=13},{Z=M8-45},{A=41.000},{B2=3.000},{D4=2.000},{E=35.000},{F=8.000},{G=13.500},{H=6.000},{I=4.000},{J=0.800},{S3=7.000},{ZX=0.500},{C=13.000},{S22=6.400},{FR=13.000},{FF=7.500},{OB=schwarz},{KLEMM=GN 911-M 8-50},{WEIGHT=0.1700},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
S2
[mm]
Z
Screw locations
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube Support GN 231-B8-2-...
GN 231-B8-2-BL
B8
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0500
76090000
YES
Tube Support GN 231-B8-2-...
GN 231-B8-2-SW
B8
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0500
76090000
YES
Tube Support GN 231-V8-2-...
GN 231-V8-2-BL
-
V8
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0647
76090000
YES
Tube Support GN 231-V8-2-...
GN 231-V8-2-SW
-
V8
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0647
76090000
YES
Tube Support GN 231-B10-2...
GN 231-B10-2-BL
B10
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0650
76090000
YES
Tube Support GN 231-B10-2...
GN 231-B10-2-SW
B10
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0650
76090000
YES
Tube Support GN 231-V10-2...
GN 231-V10-2-BL
-
V10
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0640
76090000
YES
Tube Support GN 231-V10-2...
GN 231-V10-2-SW
-
V10
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0640
76090000
YES
Tube Support GN 231-B12-2...
GN 231-B12-2-BL
B12
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0620
76090000
YES
Tube Support GN 231-B12-2...
GN 231-B12-2-SW
B12
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0620
76090000
YES
Tube Support GN 231-V12-2...
GN 231-V12-2-BL
-
V12
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0630
76090000
YES
Tube Support GN 231-V12-2...
GN 231-V12-2-SW
-
V12
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0630
76090000
YES
Tube Support GN 231-B14-2...
GN 231-B14-2-BL
B14
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0640
76090000
YES
Tube Support GN 231-B14-2...
GN 231-B14-2-SW
B14
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0640
76090000
YES
Tube Support GN 231-V14-2...
GN 231-V14-2-BL
-
V14
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0620
76090000
YES
Tube Support GN 231-V14-2...
GN 231-V14-2-SW
-
V14
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0620
76090000
YES
Tube Support GN 231-B15-2...
GN 231-B15-2-BL
B15
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0610
76090000
YES
Tube Support GN 231-B15-2...
GN 231-B15-2-SW
B15
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0610
76090000
YES
Tube Support GN 231-V15-2...
GN 231-V15-2-BL
-
V15
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0610
76090000
YES
Tube Support GN 231-V15-2...
GN 231-V15-2-SW
-
V15
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0610
76090000
YES
Tube Support GN 231-B16-2...
GN 231-B16-2-BL
B16
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0640
76090000
YES
Tube Support GN 231-B16-2...
GN 231-B16-2-SW
B16
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0640
76090000
YES
Tube Support GN 231-V16-2...
GN 231-V16-2-BL
-
V16
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0610
76090000
YES
Tube Support GN 231-V16-2...
GN 231-V16-2-SW
-
V16
6.2
17
52
38
3.5
36
10.5
10
M6-30
black
0.0610
76090000
YES
Tube Support GN 231-B18-2...
GN 231-B18-2-BL
B18
-
6.2
17
52
38
3.5
36
10.5
10
M6-30
blank
0.0590
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表